Offers a standard resistor set consisting of nine precision resistor standards ranging from 1 mΩ to 100 kΩ.

Highlights

The 42030A is a standard resistor set consisting of nine precision resistor standards which range from 1 mΩ to 100 kΩ. These resistors are primarily used for performance tests of Keysight's 4-terminal pair LCR meters and impedance analyzers. Refer to the instrument's operation/service manual for the method of using these standards.

Learn more about LCR Meter & Impedance Measurement Product Accessories

Extend the Capabilities of Your Product

Want help or have questions?

United States