Get a convenient and reliable short; ships only with the 34420A Micro Ohm Meter.

HIGHLIGHTS

The Keysight 34103A is a low-thermal shorting plug for the 34420A. It provides a convenient and reliable short. It ships with the 34420A.

The Keysight 34103A is only compatible with the 34420A.

  • Termination: 34420A mating connector

Extend the Capabilities of Your Product

Want help or have questions?