What are you looking for?
33502A Isolated Amplifier, 2 Channel, 50 Vpp
Keysight 33502A is a external output amplifier to provide up to 50 Vpp amplification for function/arbitrary generators with direct pass through mode.
QTY | OPTION |
---|---|
1 | 33502A High Voltage Amplifier, 2-Channel 50Vpp |
1 | KeysightCare Technical Support - 3 years |
1 | Return to Keysight Warranty - 3 years |
Starting from US$ 4,342
- 33502AUS$ 4,342
This product is going to be discontinued. Contact Us for replacement options.
Keysight 33502A is a external output amplifier to provide up to 50 Vpp amplification for function/arbitrary generators with direct pass through mode.
Highlights
- Full-power bandwidth: 100 kHz @ 50 Vpp
- Small-signal bandwidth: > 300 kHz
- Slew rate: 20 V/µs min.
- THD+N: < 0.01% @ 10 kHz, 40 Vpp
- Output drive: 200 mA max.
- Isolation: floats ± 42 Vpk to earth
The Keysight 33502A is a dual-channel, high-voltage output function generator amplifier. It has an isolated analog front end with up to 50 Vpp (±25 V) output voltage range. It is also a very low-distortion amplifier with < 0.01% @ 10 kHz and 40 Vpp. The 33502A works as a companion for function generators to offer low-distortion, higher-voltage outputs.
Extend the Capabilities of Your Product
Want help or have questions?