Catalogs
The Keysight Waveform and Function Generator Solutions Catalog features general purpose function generators with basic arbitrary waveform capabilities, as well as Trueform signal generation technology with superior signal fidelity providing the highest resolution, lowest distortion and lowest jitter...
2024-12-26
Catalogs
The Keysight Basic Instruments catalog for February - April 2024 features the new InfiniiVision 4000G X-Series oscilloscope. Read the latest news on essential instruments, limited-time promotions, featured resources, and more.
2024-11-27
Data Sheets
This data sheet describes the benefits and capabilities of the the Keysight 33210A.
2023-04-18
Demos
This 1-minute demo demonstrates how to create multi-tone signals with communications and audio signals using Keysight BenchLink Waveform Builder Pro software.
2023-03-10
Data Sheets
Full-featured waveform creation software for waveform generators. For use with Keysight function/arbitrary/pulse waveform generator models 33522A, 33521A, 33250A, 33220A, 33210A, 81160A, 81150A.
2021-12-06
User Manuals
This manual contains User's Guide in English and French. Always refer to the English version for the latest revision.
2021-06-01
Configuration Guides
Migrating 33210A to EDU33210A & 33500B Waveform Generators.
2021-03-18
Product Fact Sheets
QFS/Quick Fact Sheet describing key features of the 33210A, 33220A and 33250A Function Arbitrary Waveform Generators.
2019-07-08
Service Manuals
33210A Function/Arbitrary Waveform Generator Service Guide
2018-10-01
Technical Overviews
STEP format 3D Model of the 33210A Function / Arbitrary Waveform Generator. Use this model as a reference only.
2018-08-24
Application Notes
Learn to use the Keysight N9310A and N9320B to characterize ASK / FSK devices for IoT in low power, low data rate RF communications.
2017-12-05
Application Notes
This application note describes how to transfer arbitrary waveform data to the 33200A family of function/arbitrary waveform generators.
2017-12-01
Reference Guides
This document contains detailed internal memory information for the Keysight 33210A Function/Arbitrary waveform generator.
2015-01-29
Release Notes
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.
2014-08-01
Quick Start Guides
33210A Function/Arbitrary Waveform Generator Quick Start Tutorial
2014-08-01
User Manuals
User's guide to connecting instruments to PCs via USB, LAN, or GPIB interfaces.
2006-05-01
Training Materials
When communicating with a LAN instrument using TELNET, do the following...
2005-06-29
User Manuals
If connecting directly to an instrument using LAN (rather than through a server) there are some steps that can be taken to make the initial connection faster and get you up-and-running more quickly.
2004-11-01
Training Materials
Modern arbitrary waveform generators frequently use direct digital synthesis (DDS) for creating waveforms. This application note provides some guidance when using a DDS generator to output arbitrary waveforms.
2004-05-07
Training Materials
Some applications require a variation of frequency sweep such as a stepped sweep. This application note covers how to create a variety of frequency sweeps using frequency modulation.
2004-05-07
Programming Guides
2004-03-25
Programming Guides
2004-03-25
Training Materials
Each musical note has a different frequency associated with it. To play a specific piece of music, you play the different frequencies for a certain duration and in a certain sequence. By modulating a sine wave with an arbitrary...
2004-03-22
Installation Guides
33210A Function/Arbitrary Waveform Generator External Timebase Installation Instructions-Option 001