Access and accurately measure surface mount devices using this probe with a gold-plated beryllium-copper tweezer

HIGHLIGHTS

The Keysight 11060A surface mount device probe has a gold-plated beryllium-copper tweezer design that provides an easy method to access and accurately measure surface mount devices. The probe has a rating of 3 A.

  • Voltage range: -42 V to 42 V
  • Maximum voltage: 42 V peak
  • Termination: 2 single banana plugs
  • Cable: 384 strand copper wire with silicone rubber insulation
  • Length: cable is 1.2 meters (48 inches)

The Keysight 11060A is compatible with the Keysight 34460A, 34461A, 34401A and 3458A DMMs. It can also be used with the Keysight 34420A, but doing so requires the probe to be rewired onto the Keysight 34104A Low Thermal Input Connector.

Extend the Capabilities of Your Product

Want help or have questions?

United States