Download the latest version of the SAS Control software to easily manipulate and visualize I-V curves for the N8900APV Series Photovoltaic Array Simulators.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Free Trial
Release Date Version Version Description
2023-04-22 2023 Defects fixed for stability, usability, and performance enhancements
Release Date Version
2023-04-22 2023
Version Description
Defects fixed for stability, usability, and performance enhancements

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License

Supporting Documentation

Installs on: PC

Operating System

  • Windows 10 32-bit & 64-bit (Home, Pro, Enterprise, Education)
  • Processor: 1 GHz or faster (2 GHz or faster recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit)(3 GB or greater recommended)

Prerequisites

  • Information Not Available

Supported Instruments

  • N8937APV, N8957APV
  • Support PV8900A series model: PV8921A, PV8922A, PV8931A, PV8932A
  • Support RP7900A series model: RP7972A, RP7973A, RP7982A, RP7983A, RP7984A

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License

Supporting Documentation

Installs on: PC

Operating System

  • Windows 10 32-bit & 64-bit (Home, Pro, Enterprise, Education)
  • Processor: 1 GHz or faster (2 GHz or faster recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit)(3 GB or greater recommended)

Prerequisites

  • Information Not Available

Supported Instruments

  • N8937APV, N8957APV
  • Support PV8900A series model: PV8921A, PV8922A, PV8931A, PV8932A
  • Support RP7900A series model: RP7972A, RP7973A, RP7982A, RP7983A, RP7984A

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License

Supporting Documentation

Installs on: PC

Operating System

  • Windows 10 32-bit & 64-bit (Home, Pro, Enterprise, Education)
  • Processor: 1 GHz or faster (2 GHz or faster recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit)(3 GB or greater recommended)

Prerequisites

  • Information Not Available

Supported Instruments

  • N8937APV, N8957APV
  • Support PV8900A series model: PV8921A, PV8922A, PV8931A, PV8932A
  • Support RP7900A series model: RP7972A, RP7973A, RP7982A, RP7983A

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 10 32-bit & 64-bit (Home, Pro, Enterprise, Education)
  • Windows 8 32-bit & 64-bit (Core, Pro, Enterprise)
  • Windows 7 SP1 and later 32-bit &64-bit (Professional, Enterprise, Ultimate)
  • Processor: 1 GHz or faster (2 GHz or faster recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit)(3 GB or greater recommended)

Prerequisites

  • Information Not Available

Supported Instruments

  • N8937APV, N8957APV

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 10 32-bit & 64-bit (Home, Pro, Enterprise, Education)
  • Windows 8 32-bit & 64-bit (Core, Pro, Enterprise)
  • Windows 7 SP1 and later 32-bit &64-bit (Professional, Enterprise, Ultimate)
  • Processor: 1 GHz or faster (2 GHz or faster recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit)(3 GB or greater recommended)

Prerequisites

  • Information Not Available

Supported Instruments

  • N8937APV, N8957APV

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 10 32-bit & 64-bit (Home, Pro, Enterprise, Education)
  • Windows 8 32-bit & 64-bit (Core, Pro, Enterprise)
  • Windows 7 SP1 and later 32-bit &64-bit (Professional, Enterprise, Ultimate)
  • Processor: 1 GHz or faster (2 GHz or faster recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit)(3 GB or greater recommended)

Prerequisites

  • Information Not Available

Supported Instruments

  • N8937APV, N8957APV

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 10 32-bit & 64-bit (Home, Pro, Enterprise, Education)
  • Windows 8 32-bit & 64-bit (Core, Pro, Enterprise)
  • Windows 7 SP1 and later 32-bit &64-bit (Professional, Enterprise, Ultimate)
  • Processor: 1 GHz or faster (2 GHz or faster recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit)(3 GB or greater recommended)

Prerequisites

  • N8900APV Series Firmware version A.02.04 or greater
  • BenchVue Software Platform (if not installed, SAS Control will prompt during installation)

Supported Instruments

  • N8937APV, N8957APV

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 10 32-bit & 64-bit (Home, Pro, Enterprise, Education)
  • Windows 8 32-bit & 64-bit (Core, Pro, Enterprise)
  • Windows 7 SP1 and later 32-bit &64-bit (Professional, Enterprise, Ultimate)
  • Processor: 1 GHz or faster (2 GHz or faster recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit)(3 GB or greater recommended)

Prerequisites

  • BenchVue Software Platform (if not installed, SAS Control will prompt during installation)
  • N8900APV Series Firmware version A.02.04 or greater

Supported Instruments

  • N8937APV, N8957APV

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 10 32-bit & 64-bit (Home, Pro, Enterprise, Education)
  • Windows 8 32-bit & 64-bit (Core, Pro, Enterprise)
  • Windows 7 SP1 and later 32-bit &64-bit (Professional, Enterprise, Ultimate)
  • Processor: 1 GHz or faster (2 GHz or faster recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit)(3 GB or greater recommended)

Prerequisites

  • Microsoft .NET Framework 4.5.2

Supported Instruments

  • N8937APV, N8957APV

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 10 32-bit & 64-bit (Home, Pro, Enterprise, Education)
  • Windows 8 32-bit & 64-bit (Core, Pro, Enterprise)
  • Windows 7 SP1 and later 32-bit &64-bit (Professional, Enterprise, Ultimate)
  • Processor: 1 GHz or faster (2 GHz or faster recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit)(3 GB or greater recommended)

Prerequisites

  • Microsoft .NET Framework 4.5.2

Supported Instruments

  • N8937APV, N8957APV (Firmware version A.02.01) or greater.
SHOW MORE