What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E6681A EXM-WB Wireless Test Set Software
Keysight always recommends using the most current version of the instrument software. New releases of instrument software keeps your instrument up to date with features, enhancements, and defect fixes.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2023-02-03 | E.32.42 | See Supporting Documentation for details |
Release Date | Version |
---|---|
2023-02-03 | E.32.42 |
Version Description |
---|
See Supporting Documentation for details |
How to Download
Installing instrument software into an EXM is similar to installing software on a Microsoft Windows based PC.
- Download the software file onto the instrument (if it is connected to the network)
or
- Download to your PC
- Transfer the file to the EXM using a USB storage device
For details refer to the EXM Instrument Software Update Instructions
How to Install
Licensing
- Does Not Require a License
Supporting Documentation
Security Update
Transceiver and X-Series Signal Analyzer Patch (CVE-2023-1967)
Installs on: Instrument
Operating System
- Windows 10 (64 bit)
Prerequisites
- Information Not Available
Supported Instruments
- E6681A
How to Download
Installing instrument software into an EXM is similar to installing software on a Microsoft Windows based PC.
- Download the software file onto the instrument (if it is connected to the network)
or
- Download to your PC
- Transfer the file to the EXM using a USB storage device
For details refer to the EXM Instrument Software Update Instructions
How to Install
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Operating System
- Windows 10 (64 bit)
Prerequisites
- Information Not Available
Supported Instruments
- E6681A
SHOW MORE