What are you looking for?
MWSwitch Microwave Switch Instrument Drivers
For a complete list of all IVI drivers from Keysight, please visit www.keysight.com/find/drivers
This driver download installs the IVI-C, IVI-COM, LabVIEW, and MATLAB driver components, as well as the soft front panel and kernel device driver.
Release Date | Version | Version Description |
---|---|---|
2019-04-01 | 1.0.7.0 | Fixed 64 bits defect |
Release Date | Version |
---|---|
2019-04-01 | 1.0.7.0 |
Version Description |
---|
Fixed 64 bits defect |
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0, IviSwtch 4.0
How to Download
- Click the Download button.
- Unzip the downloaded file.
- Double-click the installer and select Next.
How to Install
See Documentation
Licensing
- Does Not Require a License
Add-On Software / Utilities
Installs on: PC
Operating System
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- M9155C, M9156C, M9157C, M9161D
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0, IviSwtch 4.0
How to Download
- Click the Download button.
- Choose Run.
How to Install
See Documentation
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows XP
Prerequisites
Supported Instruments
- M9155C, M9156C, M9157C, M9161D
Related Links
How to Download
1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.
How to Install
See Documentation
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows Vista
Prerequisites
See Documentation
Supported Instruments
- M9155C, M9156C, M9157C, M9155CH40, M9156CH40, M9157CH40