M9037A PXIe Embedded Controller Driver
For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2018-01-10 | 1.4.285.1 | Added 64 bit version to Agilent.AgPxiPc.Interop.dll |
Release Date | Version |
---|---|
2018-01-10 | 1.4.285.1 |
Version Description |
---|
Added 64 bit version to Agilent.AgPxiPc.Interop.dll |
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
How to Download
Click the download button and save the driver to your computer.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7 Embedded Standard 7, 32-bit/64-bit
- Windows 10 Enterprise 2016 LTSB 64-bit
Prerequisites
Supported Instruments
- M9037A