Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2015-05-19 1v8a See description above.
Release Date Version
2015-05-19 1v8a
Version Description
See description above.

The BMC (Baseboard Management Controller) provides the “intelligence” in the Intelligent Platform Management Interface (IPMI) on the M9037A. This new BMC version prevents a rare event that causes corruption of CMOS data. The data corruption can potentially keep the chassis from powering on. When the event happens, the user must clear the CMOS, thus removing the data corruption and allowing the chassis to power on. Because the event is rare, it’s only recommended that you update your BMC if you have had to clear your CMOS. The update documentation describes how to boot to DOS from a USB Flash Drive and run the update utility.

How to Download

  1. Click the Download button
  2. Save the file to your computer

How to Install

  • See M9037A BMC Update Utility Documentation

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: PC

Operating System

  • WES 7 64-bit
  • WES 7 32-bit

Prerequisites

  • No specific prerequisites

Supported Instruments

  • M9037A
No previous versions available
SHOW MORE