What are you looking for?
BenchVue Digital Multimeter Control App Download
BenchVue software apps connect to over 700 Keysight instruments and counting. View all currently supported Keysight instruments.
Release Date | Version | Version Description |
---|---|---|
2024-05-15 | 2024 | Standalone App – This updates includes an improved user interfaces, the addition of a new supported module (M1412A) with its features, and defect fixes for enhanced stability, usability, and performance. |
Release Date | Version |
---|---|
2024-05-15 | 2024 |
Version Description |
---|
Standalone App – This updates includes an improved user interfaces, the addition of a new supported module (M1412A) with its features, and defect fixes for enhanced stability, usability, and performance. |
- Windows 10 64-bit, Version 1809 or later
- Windows 11, 64-bit
- Processor: Intel Core i5 (or equivalent)
- RAM: 16 GB
- Storage Drive: 900 MB free space for Windows
- 1920x1080 recommended
- Supports Microsoft Office 2003 and later
How to Download
- Click the Download button
- Save or run the installer
How to Install
Double-click on downloaded software file to run the installer
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Supported Instruments
- 34401A, 34405A, 34410A, 34411A 34420A, 34450A, 34460A, 34461A, 34465A, 34470A, EDU34450A
- Windows 10 64-bit, Version 1809 or later
- Windows 11, 64-bit
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
- 1920x1080 recommended
- Supports Microsoft Office 2003 and later
How to Download
- Click the Download button
- Save or run the installer
How to Install
Double-click on downloaded software file to run the installer
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Supported Instruments
- 34401A, 34405A, 34410A, 34411A 34420A, 34450A, 34460A, 34461A, 34465A, 34470A, EDU34450A
- Windows 10 64-bit, Version 1809 or later
Windows 10
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
- 1920x1080 recommended
- Supports Microsoft Office 2003 and later
How to Download
- Click the Download button
- Save or run the installer
How to Install
Double-click on downloaded software file to run the installer
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
Supported Instruments
- 34401A, 34405A, 34410A, 34411A 34420A, 34450A, 34460A, 34461A, 34465A, 34470A, EDU34450A
- Windows 10 64-bit, Version 1809 or later
Windows 10
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
- 1920x1080 recommended
- Supports Microsoft Office 2003 and later
How to Download
- Click the Download button
- Save or run the installer
How to Install
Double-click on downloaded software file to run the installer
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
Supported Instruments
- 34401A, 34405A, 34410A, 34411A 34420A, 34450A, 34460A, 34461A, 34465A, 34470A, EDU34450A
- Windows 10 64-bit, Version 1809 or later
Windows 10
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
- 1920x1080 recommended
- Supports Microsoft Office 2003 and later
How to Download
- Click the Download button
- Save or run the installer
How to Install
Double-click on downloaded software file to run the installer
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
Supported Instruments
- 34401A, 34405A, 34410A, 34411A 34420A, 34450A, 34460A, 34461A, 34465A, 34470A, EDU34450A
- Windows 10 64-bit, Version 1809 or later
Windows 10
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
- 1920x1080 recommended
- Supports Microsoft Office 2003 and later
How to Download
- Click the Download button
- Save or run the installer
How to Install
Double-click on downloaded software file to run the installer
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
Supported Instruments
- 34401A, 34405A, 34410A, 34411A 34420A, 34450A, 34460A, 34461A, 34465A, 34470A, EDU34450A
- Windows 10 64-bit, Version 1809 or later
Windows 10
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
- 1920x1080 recommended
- Supports Microsoft Office 2003 and later
How to Download
- Click the Download button
- Save or run the installer
How to Install
Double-click on downloaded software file to run the installer
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
Supported Instruments
- 34401A, 34405A, 34410A, 34411A 34420A, 34450A, 34460A, 34461A, 34465A, 34470A, EDU34450A
- Windows 10 64-bit, Version 1809 or later
Windows 10
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
- 1920x1080 recommended
- Supports Microsoft Office 2003 and later
How to Download
- Click the Download button
- Save or run the installer
How to Install
Double-click on downloaded software file to run the installer
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
Supported Instruments
- 34401A, 34405A, 34410A, 34411A 34420A, 34450A, 34460A, 34461A, 34465A, 34470A, EDU34450A
- Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
- Use the Download button below to install only the application software without pre-requisites or other packages.
System Requirements
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8, 8.1
- Windows 10
Prerequisites
Supported Instruments
- 34401A,34405A,34420A,34450A,34410A,34411A,34460A,34461A,34465A,34470A
- Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
- Use the Download button below to install only the application software without pre-requisites or other packages.
System Requirements
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8, 8.1
- Windows 10
Prerequisites
Supported Instruments
- 34401A,34405A,34420A,34450A,34410A,34411A,34460A,34461A,34465A,34470A
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8, 8.1
- Windows 10
Prerequisites
Supported Instruments
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8, 8.1
- Windows 10