Signal Generation Products

Generate complex, wideband pulses and pulse patterns simply. Capable of generating signals up to 44 GHz in frequency with up to 1 GHz bandwidth using the E8267D PSG and/or the  N7502A Signal Simulation System.

 

Produce pulse-modulated signals with superior output power, level accuracy and phase noise performance up to 67 GHz.  Available with option

Generate baseband video pulses with control over pulse pattern, timing, and rise and fall times.

Power, Spectrum, and Time Analysis Products

Quickly and accurately characterize the peak power, average power, duty cycle and power statistics of pulsed-RF signals.

Analyzer the spectrum, power characteristics of pulsed-RF signals with accuracy and speed. All digital IF design supports both swept, FFT, and vector analysis modes. Supports the  89601 Vector Signal Analysis Software.

Z2090B-170 Pulse Analyzer System

Provides high resolution/high throughput Frequency and Time Interval Analysis measurements for pulsed-RF systems. Supports the 89601 Vector Signal Analysis Software.  89601 Vector Signal Analysis Software.

Infiniium DSO90000A Series High-Performance Oscilloscope

Directly analyze frequency, time, and digital modulation of RF signals up to 13 GHz using the 89601A Vector Signal Analysis Software. Supports measurements up 50 GHz and 300 MHz bandwidth with  Keysight wideband vector signal analysis measurement

Phase Noise Products  Phase Noise Measurements

Examine absolute and residual phase noise, AM noise, low-level spurious signals of pulsed-RF systems.

Pulsed RF Component Measurements

Characterize the nonlinear behavior of active devices up to 26.5 GHz with the built-in second source and frequency combiner. Available with

PNA Series Microwave Vector Network Analyzers

Meet the challenges of component testing with an excellent combination of speed and precision from 300 kHz to 110 GHz. Available with  Option H08 Pulsed-RF Measurement capability.