PathWave High Speed Digital

Keysight EDA 2025 for High-Speed Digital Design

Keysight EDA 2025 offers new and advanced capabilities for achieving faster design confidence in high-speed digital applications. Keysight EDA’s Advanced Design System (ADS) provides a powerful, integrated design and simulation environment to create digital twins and handle the complexities of today’s SerDes designs, such as chiplets, memory, USB, and PCIe®. The comprehensive design environment helps you run faster simulations, perform advanced measurements, and gain critical insights to overcome signal integrity and power integrity challenges.

Highlights

Keysight EDA 2025 for High-Speed Digital design includes new and enhanced features and capabilities for the following application areas:

Learn more:

Chiplet PHY Designer showing VTF compliance measurements for UCIe standards.

Chiplet Design

The Chiplet PHY Designer enables designers to predict the system-level end-to-end link margin with standard-specific measurements such as UCIe’s voltage transfer function (VTF) for the chiplet’s die-to-die interconnects. Built-in support ensures easy setup with key industry chiplet standards.

New features include:

  • Crosstalk Analyzer & Design Exploration in Chiplet PHY Designer
  • Supported simulation modes – Transient and Bit-by-Bit
  • QDR (Quarter-rate clocking) support in Chiplet PHY Designer
  • Bus Designer for Chiplet PHY Designer
  • Unified simulator for Chiplet PHY Designer
  • AMI Model Builder in Chiplet PHY Designer
  • Design Exploration and HTML report generation

Memory Design

The Memory Designer minimizes your engineering efforts by utilizing smart design architecture and advanced workflows when setting up various memory interface simulations. It offers the most advanced simulation technologies, including 'forwarded clocking' solutions for jitter tracking and unmatched I/O conditions.

New features include:

  • Crosstalk analyzer in Memory Designer
  • Supports GDDR7 (Graphics Double Data Rate)
  • IBIS pin cloning capability
  • Unified Memory Interface Simulator
  • Worst-case bit pattern generator using AI/ML
  • LPDDR5 compliance solutions
  • Lumped matrix model for IBIS sparse matrix model
Crosstalk Analyzer in ADS Memory Designer
W3651B PCIe Designer

PCIe Design

The System Designer for PCIe® automates multi-link, multi-lane PCIe system setup with a smart design environment. The PCIe AMI modeler supports both NRZ and PAM4 modulations for quick system implementation. The integrated simulation-driven compliance test solution reduces design iterations and accelerates time-to-market.

New features include:

  • Integrated Seasim Interface for enhanced PCIe simulation
  • Compliance Probe for comprehensive compliance test coverage

PCI-SIG®, PCIe® and PCI Express® are US registered trademarks and/or service marks of PCI-SIG.

SerDes Design

Keysight EDA’s ADS SerDes design solution offers a comprehensive design and simulation platform that effectively streamlines the SerDes design workflow, empowering designers to overcome challenges, reduce time-to-market, and refine design iterations. It covers various SerDes standards, including PCIe®, USB, Ethernet, MIPI®, and more.

New features include:

  • USB4®V2 simulation driven compliance solutions
  • PCIe® Gen5/Gen6 simulation driven compliance solutions
  • Measured waveform AMI model for PAM-n
  • HTML report generation for FoM in S-Parameter Toolkit
  • New MIPI® C-PHYSM waveform source
  • Keysight InfiniiMax Probe Model for Smart_Eye_Probe

MIPI® service marks and logo marks are owned by MIPI Alliance, Inc. and any use of such marks by Keysight Technologies is under license. Other service marks and trade names are those of their respective owners.

ADS 2025 Signal Integrity

Signal Integrity

Keysight EDA's SIPro in ADS offers a solution for the analysis of complex high-speed PCBs, enabling you to characterize loss and coupling of high-speed signal nets and extract an accurate EM model that can be used in the ADS system analysis, including Memory and SerDes applications.

Highlight includes:

  • SIPro (causality enforced) EM analysis
  • Fast DDR analysis
  • RapidScan Z0
  • Solder Ball/Bump Analysis

Power Integrity

Keysight EDA's ADS with PIPro EM for power integrity provides an integrated engineering environment for end-to-end PI ecosystem simulations. Automation makes it easy to go from PCB EM simulations for DC IR Drop, AC Impedance, and conducted EMI to a digital twin schematic for post-layout optimization and hardware debugging. Highlights include:

  • Explore conducted and radiated EMI for a dynamic switching regulator using the CISPR 25 standard setup
  • Try out DC IR Drop with a cascade of regulators to investigate multiple power rails in one simulation
  • Use AC EM models to optimize decoupling capacitors for high-power multiphase regulator PDNs and then investigate the results with an EMI analysis
ADS HSD products design software

This video demonstrates three ways to maximize your PCB design productivity.

Electrical Performance Scan (EP-Scan)

The ultimate Signal Integrity and Power Integrity tool for your hardware design

EP-Scan 2024 Update 1.0 introduces intuitive DC IR drop simulation to EP-Scan. Visualize voltage, current density, and flow on your PDN with the enhanced 2D visualizer. Key updates include support for PAM-2, PAM-3, and PAM-4 in eye diagrams, CSV-driven S-parameter masks, and improved stability and performance. 

Design Cloud

Keysight Design Cloud is a new user-experience for cloud and high-performance computing (HPC), enabling you to simulate more and wait less. Highlights include:

  • Cloud-based HPC for Memory Designer circuit and EM simulations provide parallel processing for an 80% reduction in simulation times.
  • Keysight’s turn-key cloud partner, Rescale, enables you to easily launch unlimited cloud hardware in minutes.
Design Cloud

Design Cloud for cloud-based high-performance computing

Featured Resources

Frequently Asked Questions

See what you may have missed in previous releases.

HSD 2024

HSD 2023

Want help or have questions?

Netherlands