Media Presentation

Video

Introducing the New InfiniiVision HD3 Series

The newly designed InfiniiVision HD3 Series oscilloscope is built from the ground up with custom application-specific integrated circuit (ASIC) and deep memory architecture, enabling engineers to quickly detect and fix signal issues in a variety of applications.

Media Contacts 

Contacts 

North America PR Team
pdl-americas-keysight@keysight.com 

Fusako Dohi, Asia
+81 42 660–2162
fusako_dohi@keysight.com

Jenny Gallacher, Europe
+44 (0) 7800 737–982
jenny.gallacher@keysight.com

Additional Information 

More information is available at Keysight InfiniiVision HD3 Series Oscilloscope

繁體中文