Measurement Capability
- Standard MCPA measurements include adjacent-channel leakage ratio (ACLR), spectrum-emission mask (SEM), low- and high-power S-parameters, gain, spurious and others.
- Optional complex stimulus-response measurements provide MCPA distortion data, such as AM-AM and AM-PM values, for MCPA pre-distortion algorithms.
- Testing in multiple radio formats, including W-CDMA, cdmaOne and GSM
Measurement Accuracy & Repeatability
- System calibration provides accurate, repeatable measurements at the MCPA ports.
- System self test ensures test system is functioning properly.
Software & Measurement Library
- Self contained measurement library focused at the MCPA testing domain.
- Measurement focused instead of instrument focused.
- Eliminates the need to learn how to program the instruments.
- Automatic correction of path effects in the library, with interpolation when required.
The GS-9200 MCPA Test System allows manufacturers to quickly ramp up multi-carrier power amplifier (MCPA) production, increasing manufacturing product yields while reducing overall cost of test. The GS-9200 includes everything necessary to support production testing:
- Standard platform tailorable to specific needs
- Testing in multiple radio formats, including W-CDMA, cdmaOne and GSM
- Calibrated MCPA measurements and pre-distortion analysis
- High system uptime, ensured by Keysight 's worldwide, locally delivered support
The GS-9200 test system capability, accuracy and reliability are based upon Keysight's test technology for systems and instruments. Instruments include the E4438C signal source with W-CDMA, cdmaOne and GSM radio formats. Improved ACLR measurement range is provided by the combined E4438C signal source, E4445A spectrum analyzer, and N4256A amplifier-distortion test set (ADTS). Other instruments include the E8356A RF vector network, E4417A power meter, and 6674A or 6692A DC-power supply for MCPA power.
GS-9200 software runs on Windows® 2000 and includes a graphical user interface that test operators find easy to use. With the Keysight TestExec SL test-executive software, test engineers can develop MCPA test plans that include test sequencing and new tests and functions. Test data can be exported to a database for analysis.
Test-system support is available worldwide and delivered by local experts, whether you need application consulting services or system operation and troubleshooting help. With Keysight support services and test-system high reliability and uptime, you can rely on the GS-9200 in meeting critical production schedules.
Learn more about Keysight Wireless Network Emulators