Highlights

See the Real Performance of Your Design

Keysight’s first-to-market F8800B PROPSIM F64 RF Channel Emulator enables users to perform benchmarking of devices, base stations, digital radios, and sensor systems across the entire product workflow, from research and development to acceptance and field performance optimization. By performing a majority of the testing in a realistic lab environment, users can optimize time to market with improved maturity and reduce costs related to product development and maintenance.

F8800B fulfills all 5G NR key technical requirements, including:
  • Signal bandwidths 5, 10, 15, 20, 25, 30, 40, 50, 60, 80, 90, 100, 200, 400 MHz
  • All 5G NR carrier aggregation (CA) schemes
  • 5G NR frequency range 1 and frequency range 2
  • All 3GPP standard channel models
  • Massive MIMO using radio channel models defined in TR38.901 for both conducted and over-the-air (OTA) testing
  • Device MIMO OTA TS38.151

F8800B supports a wide range of deployment scenarios and technologies:

  • 5G and 5G Advanced in non-standalone (NSA) and standalone (SA) modes
  • Non-Terrestrial Networks, NTN (3GPP and non-3GPP)
  • Prototyping 6G technologies 
  • Wi-Fi 7 (802.11be) and prototyping Wi-Fi 8 (802.11bn) technologies
  • Ultra-wideband and Bluetooth LE use cases
  • RF channel emulation from HF to mmWave frequencies

Key Specifications

Number of Channels
8
16
24
32
40
48
56
64
Frequency Range
3 MHz to 450 MHz
450 MHz to 3 GHz
450 MHz to 6 GHz
450 MHz to 7.25 GHz
7.25 GHz to 15 GHz
24.25 GHz to 29.5 GHz
37 GHz to 43.5 GHz
Max. RF Bandwidth
100 MHz
200 MHz
400 MHz
600 MHz
800 MHz
1200 MHz
1600 MHz
MIMO Topology
16x8
16x16
32x8
32x16
64x8
64x16
Number of Channels
Frequency Range
Max. RF Bandwidth
MIMO Topology
8
16
24
32
40
48
56
64
3 MHz to 450 MHz
450 MHz to 3 GHz
450 MHz to 6 GHz
450 MHz to 7.25 GHz
7.25 GHz to 15 GHz
24.25 GHz to 29.5 GHz
37 GHz to 43.5 GHz
100 MHz
200 MHz
400 MHz
600 MHz
800 MHz
1200 MHz
1600 MHz
16x8
16x16
32x8
32x16
64x8
64x16
View More
Frequency Range:
3 MHz to 450 MHz
450 MHz to 3 GHz
450 MHz to 6 GHz
450 MHz to 7.25 GHz
7.25 GHz to 15 GHz
24.25 GHz to 29.5 GHz
37 GHz to 43.5 GHz
Instrument Type:
Rack size (> 14 RU)
MIMO Topology:
16x8
16x16
32x8
32x16
64x8
64x16
Max. RF Bandwidth:
100 MHz
200 MHz
400 MHz
600 MHz
800 MHz
1200 MHz
1600 MHz
Number of Channels:
8
16
24
32
40
48
56
64
Type:
RF Channel Emulator

Want help or have questions?