Highlights

 

The Keysight M1740A millimeter-wave (mmWave) transceiver for 5G is a versatile remote radio head covering multiple frequency bands. Two mmWave ports provide transmit and receive paths between the device under test and the test and measurement equipment in the solution. Use the M1740A mmWave transceiver with the Keysight E7770A common interface unit (CIU). Easily validate DUT performance over-the-air (OTA) test with chambers designed for different test cases across the device workflow.

Keysight’s multi-band M1740A remote radio head (RRH) enables users to confidently test over-the-air (OTA) in millimeter-wave (mmWave) frequency bands, including 24, 28, 39, and 40 GHz bands. The M1740A uniquely supports bi-directional testing across four mmWave frequency bands with a single hardware set.

Verify transmitter (Tx) and receiver (Rx) performance of 5G RFFEs, base stations, chipsets, and devices including UE power class 1 fixed wireless access (FWA) devices such as customer-premises equipment (CPE) using stimulus and analysis provided by one of several Keysight platforms. 

 

Key Specifications

Frequency Range
24.25 GHz to 29.5 GHz
37 GHz to 43.5 GHz
Bandwidth Options
800 MHz (24.25 to 29.5 GHz)
1.4 GHz (37 to 43.5 GHz)
Technology
5G NR
Aggregated NR Bandwidth
1400 MHz
Number of RF Ports
2
Frequency Range
Bandwidth Options
Technology
Aggregated NR Bandwidth
Number of RF Ports
24.25 GHz to 29.5 GHz
37 GHz to 43.5 GHz
800 MHz (24.25 to 29.5 GHz)
1.4 GHz (37 to 43.5 GHz)
5G NR
1400 MHz
2
View More
Aggregated NR Bandwidth:
1400 MHz
Bandwidth Options:
800 MHz (24.25 to 29.5 GHz)
1.4 GHz (37 to 43.5 GHz)
Frequency Range:
24.25 GHz to 29.5 GHz
37 GHz to 43.5 GHz
Max. Bandwidth:
1.4 GHz
Maximum Bandwidth:
1.4 GHz
Number of RF Ports:
2
Technology:
5G NR

Related Products and Solutions

Want help or have questions?