Highlights

Frequency

  • 20 Hz to 2 MHz, with four-digit resolution in any range

Basic accuracy

  • 0.05% basic accuracy with accurate measurement repeatability at low and high impedance

DC bias

  • DC bias enhancement (Keysight Option 001)

More features

  • 20 Vrms test signal (Keysight Option 001)
  • High-speed measurements at 5.6 ms
  • 201 points list measurement sweep
  • Versatile PC connectivity (LAN, USB, and GPIB)

The Keysight E4980B precision LCR meter combines accuracy, speed, and versatility for a wide range of component measurements. The E4980B is an essential tool for general R&D and manufacturing test of components and materials, offering fast measurement speed and performance at both low and high impedance ranges.

The versatile LAN, USB, and GPIB PC connectivity enhances your design and test productivity. For materials measurements, the E4980B paired with the Keysight N1500A-005/006 materials measurement suite simplifies the measurement process from fixture setup to report generation.

Key Specifications

Maximum Frequency
2 MHz
Target DUT
General Purpose device
Material
Type
Benchtop
Maximum Frequency
Target DUT
Type
2 MHz
General Purpose device
Material
Benchtop
View More
Maximum Frequency:
2 MHz
Target DUT:
General Purpose device
Material
Type:
Benchtop
Precision LCR Meter

Interested in an E4980B?

Get Started With the E4980B Precision LCR Meter

Featured Resources

View All Resources

View All Resources

Want help or have questions?