What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Command Expert 1.6 System Requirements
System Feature | Requirement |
---|---|
Operating System | Windows 7: 32-bit or 64-bit. Starter, Home Basic, Home Premium, Professional, Ultimate, or Enterprise Edition Windows 8, 8.1, 8.1 Update 1: 32-bit or 64-bit. Windows 8, Pro, or Enterprise edition Windows 10: 32-bit or 64-bit. Home, Pro, Enterprise, or Education edition |
Disk | At least 1GB free disk space |
Keysight IO Libraries Suite | Version 15.0 or later |
Monitor | 1024x768 minimum resolution |
Browser | Any supported version of Microsoft Internet Explorer or Microsoft Edge |
Application | Supported Versions |
---|---|
MATLAB | MATLAB R2009a through R2016a |
Visual Studio | Visual Studio 2005, 2008, 2010, 2012, 2013, 2015* |
LabVIEW | LabVIEW 8.2.1 through LabVIEW 2015 |
VEE | VEE Pro or Runtime Version 9.22, 9.3, 9.32 |
SystemVue | SystemVue 2013.07 or above |
Excel | Excel 2007, 2010, 2013, 2016 |
Python | 2.5, 2.6, 2.7, 3.2, 3.3, 3.4, 3.5 (32-bit or 64-bit) |
*You must target a full version of the .NET Framework, not a Client Profile. Also, if you want to run sequences in .NET applications (as opposed to using SCPI.NET drivers), you need Visual Studio 2008 or later.
Last Revised May 25, 2016