Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight Automotive Cybersecurity Test assesses ECU and in-vehicle network resilience against cyber threats to ensure compliance and safety. The platform combines traffic generation, threat emulation, and anomaly detection to evaluate ECU response across CAN, LIN, and Automotive Ethernet protocols. Designed for flexibility and supports automated testing with pre-configured or custom cases aligned to ISO/SAE 21434 and UNECE WP.29 standards. It connects directly to DUTs through onboard interfaces and can be used standalone or integrated into Hardware-in-the-loop (HIL) testbeds for validation under simulated driving conditions. Request a quote or order Keysight Automotive Cybersecurity Test today. Learn more through the resources below.
Simulate threats across CAN, LIN, and Automotive Ethernet to validate the resilience of the ECU and network, ensuring robust cybersecurity in connected vehicles.
Capturing, analyzing, and modifying in-vehicle network traffic live during test execution enables the detection of abnormal ECU behavior and vulnerabilities under dynamic threat conditions.
Save test plans and discovered vulnerabilities for repeatable and automated validation to speed up development cycles and support standards like UNECE WP.29 and ISO/SAE 21434.
Connect to PathWave Lab Operations, cloud databases, and hardware-in-the-loop (HIL) system enables scalable, system-level testing and centralized cybersecurity management.
Type
Test System
Interface
Cellular - 2G; 3G; 4G LTE; 5G including C-V2X, Wi Fi, Bluetooth, CAN, Automotive ethernet
Modularity
Scalable and flexible architecture
Platform
OpenTAP, PathWave-based software
SA8710A
The Keysight Automotive Cybersecurity Test Platform is a scalable platform which enables you to validate the robustness of your ECU / TCU, subcomponents, and the entire car against cyber-attacks.
Streamline automotive cybersecurity from the hardware level through all layers of the OSI stack. Keysight SA8710A Automotive Cybersecurity Test Platform is an automated, end-to-end solution for validating vehicular access interfaces in accordance with ISO / SAE 21434 and UN R155.
Accelerate test management and execution to find and fix vulnerabilities faster, so you can simplify compliance and go to market faster. A one-year license to Keysight Application and Threat Intelligence (ATI) database makes it easy to against the latest known vulnerabilities, while Keysight PathWave Lab Operations simplifies regulatory compliance, captures critical metrics, and streamlines regression testing.
In today’s interconnected world, any device linked to an information stream is susceptible to cyberattacks. Cars are more connected than ever before, making them for hackers. From infotainment systems to engine control units, nearly every part of a vehicle relies on computer-based subsystems — creating an sprawling attack surface of interconnected vulnerabilities.
The modern connected car offers multiple entry points for attackers. Vehicles connect through various interfaces — USB, CAN bus, Wi-Fi, Bluetooth, cellular, and automotive ethernet — offering cybercriminals plenty of attack options. Securing these interfaces is an important — and ongoing — challenge for automakers.
In short, automakers need to proactively test their own vehicles before cybercriminals can exploit vulnerabilities. The best way to do this is to think like a cybercriminal, who aims to exploit system and component weaknesses.
By performing controlled cyberattacks, automakers can test vehicular security in line with their Cybersecurity Management System (CSMS). This practice, known as automotive cybersecurity testing, includes functional cybersecurity testing, fuzz testing, and vulnerability testing. These tests must cover a wide range of potential threats and account for all possible points of entry, such as cellular, Wi-Fi, Bluetooth, USB, CAN, and automotive ethernet interfaces.
However, testing is only part of the solution. Software updates, the preferred method for mitigating vulnerabilities, require thorough verification. This iterative process relies heavily on automation. Compliance with industry standards and government regulations requires a repeatable, scalable, and well-documented testing approach. Given the extensive attack surfaces, emerging threats, and mandatory compliance processes, integration and automation are essential.
The World Forum for Harmonization of Vehicle Regulations (UNECE WP.29) is a strategic initiative to align OEMs across various regulations. In 2020, WP.29 introduced new cybersecurity frameworks for passenger vehicles.
This framework requires automakers to:
The main regulation to come from this, UN R155, mandates that automakers integrate cybersecurity throughout the vehicle’s lifecycle. In simple terms: they must establish a Cybersecurity Management System (CSMS) that uses risk-driven engineering processes for vehicle components, subsystems, and assemblies.
Automakers must demonstrate CSMS compliance to obtain “type approval” from the UN. Without this approval, vehicles cannot operate on public roads. UN R155 applies to major markets like the EU, UK, Korea, and Russia, and all vehicles in production must comply.
ISO / SAE 21434 is a standard that guides automakers and component manufacturers on implementing a Cybersecurity Management System (CSMS) — as required by regulations such as UN R155.
Similar to functional safety, automotive cybersecurity follows the “V Model” of engineering, where all component and system testing must be verified and validated. However, cybersecurity is a moving target. Unlike functional safety, which requires a one-time test per component, cybersecurity testing must be ongoing due to constantly emerging threats, exploits, and vulnerabilities. A CSMS addresses this by conducting a Threat Analysis and Risk Assessment (TARA) to evaluate applicable threats. TARAs help OEMs identify, implement, and verify mitigations before deploying software updates.
When new threats arise, engineering teams need a repeatable, fast, and accurate response. A CSMS provides the tools to quickly evaluate and mitigate new threats while ensuring that corrective actions do not introduce new vulnerabilities.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
In today’s interconnected world, any device linked to an information stream is susceptible to cyberattacks. Cars are more connected than ever before, making them for hackers. From infotainment systems to engine control units, nearly every part of a vehicle relies on computer-based subsystems, creating a sprawling attack surface of interconnected vulnerabilities.
The modern connected car offers multiple entry points for attackers. Vehicles connect through various interfaces, USB, CAN bus, Wi-Fi, Bluetooth, cellular, and automotive Ethernet, offering cybercriminals plenty of attack options. Securing these interfaces is an important and ongoing challenge for automakers.
In short, automakers need to proactively test their own vehicles before cybercriminals can exploit vulnerabilities. The best way to do this is to think like a cybercriminal, who aims to exploit system and component weaknesses.
By performing controlled cyberattacks, automakers can test vehicular security in line with their Cybersecurity Management System (CSMS). This practice, known as automotive cybersecurity testing, includes functional cybersecurity testing, fuzz testing, and vulnerability testing. These tests must cover a wide range of potential threats and account for all possible points of entry, such as cellular, Wi-Fi, Bluetooth, USB, CAN, and automotive Ethernet interfaces.
However, testing is only part of the solution. Software updates, the preferred method for mitigating vulnerabilities, require thorough verification. This iterative process relies heavily on automation. Compliance with industry standards and government regulations requires a repeatable, scalable, and well-documented testing approach. Given the extensive attack surfaces, emerging threats, and mandatory compliance processes, integration and automation are essential.
The World Forum for Harmonization of Vehicle Regulations (UNECE WP.29) is a strategic initiative to align OEMs across various regulations. In 2020, WP.29 introduced new cybersecurity frameworks for passenger vehicles.
This framework requires automakers to:
The main regulation to come from this, UN R155, mandates that automakers integrate cybersecurity throughout the vehicle’s lifecycle. In simple terms: they must establish a Cybersecurity Management System (CSMS) that uses risk-driven engineering processes for vehicle components, subsystems, and assemblies.
Automakers must demonstrate CSMS compliance to obtain “type approval” from the UN. Without this approval, vehicles cannot operate on public roads. UN R155 applies to major markets like the EU, UK, Korea, and Russia, and all vehicles in production must comply.