What are you looking for?
11667L DC to 2 GHz Power Splitter with BNC connector
Ensure highly accurate power splitting with excellent amplitude (0.2 dB) and phase tracking (±3°); includes BNC connectors
Starting from € 618
Ensure highly accurate power splitting with excellent amplitude (0.2 dB) and phase tracking (±3°); includes BNC connectors
HIGHLIGHTS
Superior RF performance
- Equivalent output SWR: 1.78
- Maximum input power: 0.5 W
- Insertion loss: 6.6 dB
- Tracking between any two ports: <0.2 dB
The Keysight 11667L is a 50 ohm two-resistor type power splitter with BNC connectors. It is used with the E5061B network analyzer for power distribution network applications, such as DC-DC converter output impedance measurements with shunt-thru method (100 Hz to 10 MHz). It provides excellent amplitude (<0.2 dB) and phase tracking (+/-3), ensures highly accurate power splitting and low SWR minimizes measurement uncertainty.
Extend the Capabilities of Your Product
Want help or have questions?