What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
P9404C PIN Solid State Switch, 100 MHz to 18 GHz, SP4T
Increase throughput with an ultra-fast switching speed of < 450 ns
Starting from
Highlights
- Increase throughput with an ultra-fast switching speed of < 450 ns
- Reduce test system setup costs with a long switching life
- Minimize crosstalk with exceptionally high port-to-port isolation of > 80 dB
- Optimize your system dynamic range with low insertion loss, 2.5 dB at 4 GHz, SP4T
The Keysight P9404C PIN solid state switch maximizes your operating frequency range from 100 MHz to 18 GHz by providing superior performance in terms of isolation, insertion loss, and return loss. The P9404C PIN solid state switch is particularly suitable for high-speed RF and microwave switching applications such as switch matrixes in instrumentation, communications, and radar. These switches provide ultra-fast switching speed to increase throughput in manufacturing.
Interested in a P9404C?
Featured Resources for P9404C PIN Solid State Switch, 100 MHz to 18 GHz, SP4T
Want help or have questions?