HIGHLIGHTS

Application

  • RF switching to 3 GHz for routing signals to your measurement equipment

Functionality

  • quad 1 x 4 50 ohm RF switch multiplexer to 3 GHz
  • 30 V, 1 A, 1 W switching
  • 50 dB isolation at 1 GHz
  • 1.3 dB insertion loss at 3 GHz

Performance characteristics

  • high-quality SMB connectors
  • low insertion loss and voltage standing wave ratio (VSWR) for better signal integrity

The M9147A contains four 1 x 4 RF switch multiplexers in a single PXI module. It offers 50 Ω inputs with bi-directional switching up to 3 GHz. This module features excellent insertion loss and VSWR for better RF signal integrity as well as outstanding dynamic range for routing RF signals into your measurement equipment. Each path is carefully designed to ensure repeatable RF performance. This module features easy, snap-on SMB connectors.

Software drivers support most common programming environments such as Visual Studio, C, C++, C#, Visual Basic, MATLAB, and LabVIEW. In addition, this module delivers high-density, high-performance RF switching with fast, easy installation and configuration via Keysight Connection Expert and soft front panels.

KeysightCare Logo

Key Specifications

Frequency
0 - 1.3 GHz
1.4 GHz - 3 GHz
Frequency Range
300 KHz to 18 GHz
Inputs/Outputs
0 - 50 Volts
Module Type
Multiplexer
RF/Microwave
Number of channels
16
Ports
20
Frequency
Frequency Range
Inputs/Outputs
Module Type
Number of channels
Ports
0 - 1.3 GHz
1.4 GHz - 3 GHz
300 KHz to 18 GHz
0 - 50 Volts
Multiplexer
RF/Microwave
16
20
View More

Standard Configurations

M9147A PXI RF Multiplexer

Interested in a M9147A?

Featured Resources for M9147A PXI RF Multiplexer: 3 GHz, Quad 1 x 4, 50 Ω, Terminated Common

Want help or have questions?

Israel