HIGHLIGHTS

Features

  • SP6G configuration, unterminated
  • electronic position indicator
  • current interrupt capability
  • magnetic latching

Superior RF Performance

  • isolation at 90 dB at 12 GHz
  • operating life is five million cycles
  • repeatability at 0.03 dB up to two million cycles

The Keysight L7206C unterminated multiport switch improves accuracy in signal RF and microwave signal routing and testing applications. This electro-mechanical switch provides isolation and a 0.03 dB insertion loss repeatability with a warranty for two million life cycles. The L7206C unterminated multiport switch's low insertion loss repeatability reduces sources of random errors in the measurement path to improve measurement accuracy. The repeatability and reliability of this switch guarantees measurement accuracy reduces calibration cycles and increases test system up time.

The L7206C unterminated multiport switch provides a reliable solution for signal monitoring and routing applications making it ideal for manufacturing test engineers working on system integration.

Note: Option 024 and Option 161 are default options unless otherwise specified.

L7206C Multiport Coaxial Switch

Interested in a L7206C?

Featured Resources for L7206C Multiport Coaxial Switch, DC to 26.5 GHz, SP6T

Want help or have questions?

繁體中文