Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M9128A PXI RF Matrix Switch: 300 MHz, 8x12, 50 Ω
Route multiple signals up to 300 MHz in a single instance, allowing any combination of channel closures
Starting from
Highlights
Route Multiple Signals up to 300 MHz in a Single Instance
The M9128A, an 8x12 RF switch matrix routes multiple signals up to 300 MHz in a single instance, allowing any combination of channel closures to connect to multiple instruments. Disconnected switches isolate the rows for better overall RF performance. This module also features easy, snap-on SMB connections in a high-performance, bi-directional switch matrix.
- General purpose signal routing to 300 MHz for connecting multiple points to multiple instruments at one time
- High-density, 8x12, 50-ohm switch matrix to 300 MHz
- 30V, 0.5A, 10W switching
- Bi-directional with common ground
- High-quality SMB connectors
- Row disconnect switches for better RF performance
- Software drivers: Visual Studio, C, C++, C#, Visual Basic, MATLAB, and LabVIEW
Key Specifications
Frequency
0 - 1.3 GHz
Frequency Range
DC to 26.5 GHz
Inputs/Outputs
0 - 50 Volts
Module Type
Matrix
RF/Microwave
Number of Channels
4
Ports
20
Frequency
Frequency Range
Inputs/Outputs
Module Type
Number of Channels
Ports
0 - 1.3 GHz
DC to 26.5 GHz
0 - 50 Volts
Matrix
RF/Microwave
4
20
View More
Frequency:
0 - 1.3 GHz
Frequency Range:
DC to 26.5 GHz
Inputs/Outputs:
0 - 50 Volts
Module Type:
Matrix
RF/Microwave
Number of Channels:
4
Ports:
20
Switch Configuration:
DPDT
Switch Type:
RF Transfer Switch
Standard Configurations
Prev
PXI RF Matrix Switch: 300 MHz, 8x12, 50 Ω
Application
- General purpose signal routing to 300 MHz for connecting multiple points to multiple instruments at one time
Functionality
- High-density, 8x12, 50 ohm switch matrix to 300 MHz
- 30V, 0.5A, 10W switching
- Bi-directional with common ground
Performance characteristics
- High-quality SMB connectors
- Row disconnect switches for better RF performance
Next
Interested in a M9128A?
Extend the Capabilities
Featured Resources
Related Products
Want help or have questions?