What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
DSOX3014A Oscilloscope: 100 MHz, 4 Channels
InfiniiVision 3000 X-Series 100 MHz oscilloscope provides 4 analog channels, up to 4 Mpts memory, and 1,000,000 waveforms/sec update rate
DSOX3014A Oscilloscope, 4-channel, 100MHz
+ Show Details
– Hide Details
QTY | OPTION |
---|---|
1 | DSOX3014A Oscilloscope, 4-channel, 100MHz |
1 | KeysightCare Technical Support - 3 years |
1 | Return to Keysight Warranty - 3 years |
Finland
€ 5.917
Starting from € 5.917
- DSOX3014A€ 5.917
InfiniiVision 3000 X-Series 100 MHz oscilloscope provides 4 analog channels, up to 4 Mpts memory, and 1,000,000 waveforms/sec update rate
HIGHLIGHTS
- 100 MHz
- 4 analog channels
- Easily view your signals on the 8.5-inch WVGA display
- Capture more data with up to 4 Mpts memory
- See more signal detail with 1,000,000 wfms/s update rate
- Expand your measurement capabilities with full upgradability: Add bandwidth, memory, digital channels, 20 MHz arbitrary waveform generator, 3-digit voltmeter, serial trigger and analysis, segmented memory & mask testing at any time
What's included:
- 3-year warranty (90 days for unserialized accessories such as passive probes)
- Certificate of calibration, 2-year calibration interval
- Secure erase
- One N2862B Passive probe 150 MHz 10:1 attenuation per channel
- Interface and built-in help language support for English, Japanese, simplified Chinese, traditional Chinese, Korean, German, French, Spanish, Russian, Portuguese, Italian, Thai, and Polish.
- Localized power cord
- Download BenchVue Basic app for free to control your instruments
Extend the Capabilities of Your Product
Want help or have questions?