O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
Optical Signal Conditioning Products : Descontinado & Obsoleto
Optical Signal Conditioning Products
Não há filtros disponíveis
Filter & Sort
8 Results
Classificar por
Destaque
Em ordem alfabética
Mais recente (data)
Optical Signal Conditioning Products
Não há filtros disponíveis
Optical Signal Conditioning Products
Classificar por
Em ordem alfabética
Mais recente (data)
Mostrando 1 - 8 de 8
Classificar por:
Destaque
Em ordem alfabética
Mais recente (data)
N7734A 1x13 Optical Switch
The N7734A is a 1x13 fiberoptic switch, available for single-mode or multimode fiber connections.
N7731C Two Channel 1x4 Optical Switch
The N7731C offers two independent 1x4 optical switches, ideal to connect up to four devices to a test setup, or to share up to four measurement instruments with the same device under test.
N7733C 1x16 Optical Switch
The N7733C is a 1x16 switch, ideal to connect a device under test with up to 16 ports, or to measure up to 15 devices while using one port as a reference path.
N7736C Four Channel 2x2 Optical Switch
The N7736C offers four independent 2x2 optical switches, ideal to bypass a device under test with a reference path, or to reverse the signal direction in a stimulus (source) - response (detector) setup.
N7752C 2-Channel Optical Attenuator and Power Meter
The N7752C two-channel variable optical attenuator for single-mode fiber enables highly efficient optical transceiver and network integration testing. It is equipped with two additional, independent optical power meters and based on electrically controlled variable optical attenuator (VOA) modules.
N7764C 4-Channel Optical Attenuator
The N7764C four-channel variable optical attenuators for single-mode fiber enables highly efficient optical transceiver and network integration testing. It is based on electrically controlled variable optical attenuator (VOA) modules.
N7765C High Dynamic Range Optical Attenuator
The N7765C high dynamic range optical attenuator is particularly suitable for optical amplifier test where wavelength flatness is key, for power leveling with high input power, and for single photon generation through daisy-chaining multiple channels with 60 dB attenuation range.
N7768C Four-Channel Multimode Optical Attenuator
The N7768C is a four-channel power-monitored optical attenuator for multimode fiber applications. Its bulk-optic filter and collimated beam path is designed to assure homogeneous attenuation of all input modes. It maintains the beam profile of signals that comply with the encircled flux conditions of IEC 61280-4-1. Speed, compactness and optical quality are optimized for manufacturing test.
Mostrando 1 - 8 de 8
No information available
No information available
Select up to 6 products
Compare ()
Prev
Next