From Vision to Reality: Microwave Sensing and Imaging Expands Application Frontiers

Advancements in microwave sensing and imaging technology are enabling new applications in non-invasive medical diagnostics, quality control in food industry, environmental monitoring, industrial process control and more. However, new products utilizing this technology require a multidisciplinary design approach to ensure that the final product meets the desired specifications and requirements.

Keysight can help.

Our Keysight portfolio comprises benchtop, PXI, USB and embedded network analyzers, enabling microwave sensing and imaging as powerful diagnositc and research tools. Coupled with our network analysis technical expertise, we provide cost effective and scalable platform to accelerate your entire concept-to-market process.

Safe, Fast and Portable Microwave Technology for Versatile Analysis

Microwave technology offers:

  • Non ionizing radiation
  • Sensitivity to physical properties such as moisture detection and density of material
  • Real-time and rapid analysis
  • Non-destructive testing capabilities
  • Ability to penetrate through various materials

These characteristics make it well suited for a variety of applications, enabling improvements in industrial material sensing, food quality assurance and medical imaging.

RF Sensor front view

Personalized Solution

For your device commercialization purposes, we can offer compact custom solutions that can be easily integrated into your device:

  • Embedded 1 port ultrafast VNA 8 MHz to 40 MHz or 4 port (multi-module support) miniature VNA 100 MHz to 8 GHz
  • Small, lightweight and low power (12 V)
  • +8 dBm output
  • Swept Analyzer and future Digital Network Analyzer (DNA)
  • Variable IFBW 1.5 kHz to 6 MHz
  • Multiport 4 to N-ports (24 ports)
  • Multi-module support (6 modules)
  • Built-in calibration (eg: ECal)
  • Built-in health monitoring
  • Linux support, API interface

Want help or have questions?

繁體中文