N5244B PNA-X network analyzer serves as the optimum RF test system, featuring a robust architecture, versatile configuration options, and extensive test software applications.

Already own a Performance Network Analyzer?

Trade in your current network analyzer or a competitor's model and get a credit of up to 50% toward a new PNA X, PNA, or PNA L network analyzer.

HIGHLIGHTS

Reach for Unrivaled Excellence

The N5244B PNA-X network analyzer is a versatile microwave test instrument designed for measuring active devices like amplifiers, mixers, and frequency converters. The hardware integrations include two internal signal sources, a signal combiner, S-parameter and noise receivers, pulse modulators, generators, switches, and RF access points. With all these features, perform a wide range of linear and nonlinear measurements using a single set of connections to your device under test.

  • simplify your test system and replace an entire rack of equipment with a single instrument
  • get frequency coverage from 900 Hz to 43.5 GHz, a dynamic range of 124 dB, and harmonics at -60 dBc
  • reduces test time due to the extensive array of single-connection measurement applications available
  • ensure accurate linear and nonlinear device characterization using advanced error correction techniques to implement fast, accurate, and user-friendly advanced RF testing

Key performance data for the N5244B includes:

  • high source output power ranging from +13 dBm at 1 GHz to +11 dBm at 67 GHz
  • low receiver noise floor and high receiver compression level
  • measurement speed range of 3.6 to 23 μsec/point
  • high stability with less than 0.03 dB/°C drift
KeysightCare Logo

Extend the Capabilities of Your Product

Want help or have questions?

United States