What are you looking for?
Wideband Streaming and Signal Processing Products
Streaming and signal processing products consisting of a AXIe-based RF digitizer module, a signal processing module, and an RF arbitrary waveform generator.
Wideband Streaming and Signal Processing
The wideband streaming and signal processing product family consists of a wideband digitizer, signal processing module, and arbitrary waveform generator. It provides unmatched flexibility for real-time capture, streaming, processing, and generation of RF signals with up to 12.5 GHz of instantaneous bandwidth. External mass storage can store data at full rate for off-line processing or (re)transmission via the arbitrary waveform generator. Keysight PathWave FPGA software provides access to the internal FPGA of the signal processing module to add custom algorithms for processing data in real time.
Typical applications:
- Wideband recording & playback
- Flexible radar target simulation
- Electronic warfare analysis / closed loop jammer verification
- Hardware-in-the-loop radar testing
- Advanced comms, telemetry, satellite test with unmatched flexibility
- Digital pre-distortion (DPD) and envelope tracking (ET) characterization
View more related product: PathWave FPGA
Find the Model that's Right for You
Protect Your Innovation Investment
Want help or have questions?