HIGHLIGHTS

Functionality

  • Highest performance streaming digitizer with up to 12.5 GHz bandwidth
  • Full-rate, gapless streaming of raw or digitally downconverted samples into compatible storage, DSP, or AWG devices or custom hardware
  • Up to 4 channels in a 2U AXIe module

Performance

  • 10-bit resolution
  • 1, 2, or 4 channels, 6.5 GHz bandwidth @ 16 GSa/s
  • 1 or 2 channels, 12.5 GHz bandwidth @ 32 GSa/s
  • 2 GByte acquisition memory per module
  • Spurious-free dynamic range (SFDR) -67 dBc @ 1 GHz

The M8131A offers a unique combination of up to 12.5 GHz bandwidth, excellent signal fidelity, and gapless capture for an unlimited amount of time. The M8131A can stream raw digitized samples or digitally downconverted I/Q samples over the optical data interface at a rate of up to 160 Gb/s. Frequency and phase response is equalized in real-time inside the M8131A’s FPGA.

Key Specifications

Form Factor
AXIe
Number of Channels
4
Max Sample Rate
32 GSa/s
Form Factor
Number of Channels
Max Sample Rate
AXIe
4
32 GSa/s
View More
Connector Type:
SMA
3.5 mm
MPO Style ODI
Form Factor:
AXIe
Max Sample Rate:
32 GSa/s
Maximum Vertical Resolution:
10 bits
Module Type:
Digitizer
Number of Channels:
4
Platform:
AXIe

Interested in a M8131A?

Want help or have questions?