N7800A Test Management Environment

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2025-03-05 E.04.06 - DB Migration tool fix for running on a 32-bit system. - Data Usage Analyzer fix for large number of orders. - Support for import of new E9304A H99 calibration data files.
Release Date Version
2025-03-05 E.04.06
Version Description
- DB Migration tool fix for running on a 32-bit system. - Data Usage Analyzer fix for large number of orders. - Support for import of new E9304A H99 calibration data files.

How to Download

  • Close all applications.
  • Download application .exe file to the PC desktop.

How to Install

Licensing

  • Requires a License
    To obtain a key contact your local Keysight Technologies Sales Representative.

Supporting Documentation

Installs on:  PC

Operating System

  • Minimum Hardware Requirements to Run TME N7800A Platform Software

    • PC Hardware (Check N7800A Application’s ReadMe file for specific requirements)
    • Additional software (Check N7800A Application’s ReadMe file for specific requirements)

Prerequisites

  • GPIB card  or Converter (One of the following cards or converter must be installed prior to installing this application):
  • IO Libraries (One of the following IO libraries must be installed prior to installing this application) Minimum versions:
  • * Keysight IO Library can be downloaded from the website: http://www.Keysight.com/find/iosuite
    ** National Instruments Visa library and drivers can be downloaded from the website: http://www.ni.com/

Supported Instruments

Canada