Software Download Center

Download Keysight software or update your current software to the latest version.

Showing 1 - 19 of 19
Relevance
RelevanceTitleDate

Instrument Firmware ∕ Software

Keysight i3070 Inline PLC Software Release

Keysight i3070 Inline PLC Software Release

Current Version: 1.49 | 2014-12-29

Computer Software

Bead Probe Dimension Checker

A formula-based spreadsheet that guides you to check the dimensions of the beads on your board.

    Current Version: 1.0 | 2022-12-20

    Instrument Firmware ∕ Software

    Keysight i3070 09.00px Software Release

    Keysight Technologies is pleased to introduce the i3070 09.00px software release for existing i3070 series of in-circuit testers.

      Current Version: 09.00pa | 2015-11-05

      Computer Software

      Keysight i3070 09.20pc Software Patch

      Keysight i3070 09.20pc Software Patch

        Current Version: 09.20pc | 2018-11-01

        Instrument Firmware ∕ Software

        Control XTPA new firmware version xtpa_14091012_2.xsvf

        The new Control XTPA “14091012_2” firmware is to improve safeguard timeout accuracy of diagnostics test 1256. It is recommended to update this new firmware to all the Control XTPA cards. Please refer to Service Note 3070-91 for details.

          Current Version: 14091012_2 | 2015-01-16

          Computer Software

          Keysight i3070 08.40px Software Patches

          This software patch should only be installed on Microsoft Windows systems with i3070 08.40p software release. It can be installed on systems with i3070 test system or i3070 development workstation..

            Current Version: 08.40pc | 2014-11-03

            Computer Software

            Keysight Medalist i3070 08.30px Software Patches

            Keysight Medalist i3070 08.30px Software Patches

            Current Version: 08.30pb | 2013-01-28

            Computer Software

            Keysight Medalist i3070 08.21pa Software Patch

            The main objective of this software patch is to solve change request specific to 08.21p on Windows 7 OS. It also included change requests such as DC capacitor test that causes subsequent unpowered test with ed option to time out. It enhanced with a new board setting allowing the users to control the Interactive program generator (IPG) for writing AC or DC capacitor tests.

              Current Version: 08.21pa | 2012-01-30

              Computer Software

              Keysight Medalist i3070 08.20px Software Patches

              The software patch enables external dynamic- link library (DLL) calls for any application usage such as retrieval and update of test data to server.This software patches also addresses the change request: CR34150 to resolve ASRU N revision diagnostics test number 2824 issue.

              Current Version: 08.20pe | 2011-12-20

              Computer Software

              Keysight Medalist i3070 Series 5 08.00px Software Patches

              The 08.00pa software patch release aims to improve software 08.00p stability and quality.

              Current Version: 3070 | 2010-04-26

              Computer Software

              Keysight Medalist i3070 07.20px Software Patches

              For the latest enhancements and updates on the i3070 07.20p software, please download this patch and install it over your existing i3070 07.20p software.

              Current Version: 07.20pd | 2009-11-26

              Drivers

              Scanworks version 3.9.2 PCI-400 driver

              This driver should be installed on the XW4600 PC Controllers that are shipped after 24 Jun 2009, if the customer is using i3070 software release earlier than version 07.20p and running Scanworks. Instructions and Service Note 3070-81 are within.

                Current Version: 3.9.2 | 2009-10-05

                Computer Software

                Keysight Medalist i3070 07.10px Software Patches

                This Software Patch includes some updates in some features in the i3070 software release 07.10p.

                Current Version: 07.10pd | 2008-12-15

                Computer Software

                Keysight Medalist i3070 07.00px Software Patches

                For the latest enhancements and features on the i3070 07.00 software, please download this patch and install it over your existing i3070 07.00p software.

                Current Version: 07.00pf | 2007-07-31

                Computer Software

                Keysight i3070 Latest Software Release

                The latest downloadable software release for i3070 in-circuit testers (ICT).

                Current Version: 11.10p | 2024-11-27

                Drivers

                New Bootpt.exe file for i3070

                The boot issue might occur due to a defect in the BOOTP Turbo software. You can install a newer version of BOOTP Turbo software to resolve the issue

                Current Version: NA | 2018-05-10

                Instrument Firmware ∕ Software

                New firmware for i-system card (P/N: N1807-63603) to retain fixture lock

                This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the “testhead power on” command.

                  Current Version: n/a | 2011-10-17

                  Drivers

                  Control XTP card new firmware version xtp_11060116.xsvf

                  The new control XTP firmware version “xtp_11060116_1.xsvf” for both the old NEC 4Mx4bit SRAM and the NEC 2Mx8bit SRAM. It is backward compatible for both SRAM.

                    Current Version: 11060116_1 | 2011-06-15

                    Computer Software

                    Keysight i3070 09.10px Software Patches

                    Keysight i3070 09.10pa Software Patch

                      Current Version: 09.10pa | 2018-02-01

                      Back to Top