Testing mission-critical software requires automated black box testing techniques that facilitate full system testing without having to access the internal architecture, code, algorithms, data, or design details of the software or system under test. Test objectives may include compliance with industry standards, regulatory and audit compliance, and extensive test matrices for mission-critical objectives, with documentation and traceability.
To test critical systems in a DevOps environment, use a test automation system with computer vision, model-based testing, parallel execution, and exploratory testing capabilities to maximize test coverage for every release of reliable software — without accessing sensitive source data or code, or modifying systems during test. An intelligent approach that rigorously tests software via the user interface can predict and analyze all possible user journeys while ensuring functionality, data security, and integrity.
This is a modal window.
Accurately test complex UX elements by extracting text from images with Eggplant optical character recognition.
Identify, execute, and adapt tests automatically with the Eggplant AI-powered engine to provide the fastest path to quality for the system-under-test.
Ensure your applications and digital services work across all browsers, operating systems, and devices with Eggplant Test.
Additional resources for non-invasive black box testing
Need help finding the right solution for you?
What are you looking for?