What are you looking for?
U8485A DC/10 MHz – 33 GHz USB Thermocouple Power Sensor
The U8480 series is the fastest USB thermocouple sensor in the world without compromising the linearity of the legacy 8480/N8480 series thermocouple sensors, all in a compact USB based form factor.
Starting from
Highlights
- Frequency range of DC/10MHz to 33 GHz
- Fastest measurement speed for thermocouple sensor, > 400 readings/s (free run/fast buffer mode)
- Power linearity of less than 0.8%
- Wide dynamic range from -35 dBm to +20 dBm
- Accurate calibration and traceability to US National Institute of Standards and Technology (NIST) or National Physical Laboratory (NPL)
- Your instrument now comes with the BenchVue Basic Power Meter/Sensor Control and Analysis App (BV0007B). The BenchVue software simplifies the process of connecting, controlling instruments, and automating test sequences. Download the BenchVue Basic App (BV0007B) for free to efficiently manage your power meter/sensor instruments
Perform measurements down to DC range
The U8480 series is Keysight’s first power sensor with the capability to measure down to DC (with option 200). This is especially useful for Signal Source/Network Analyzer calibration and power references as well as EMC applications.
Built in external trigger in
External trigger will enable accurate trigger of small signals close to the signal noise floor. With the built-in trigger in connection on the U8480-series power sensors; you can connect an external trigger signal from a signal source or the device under test directly to the USB sensor through a standard BNC to SMB cable.
Interested in a U8485A?
Extend the capabilities for your DC/10 MHz – 33 GHz USB Thermocouple Power Sensor
Featured Resources for U8485A DC/10 MHz – 33 GHz USB Thermocouple Power Sensor
Want help or have questions?