U1164A Fine Tip Test Probes
Compatible with test leads shipped with U1210, U1240B, U1250, U1270 series of handheld clamp meter and multimeters
Starting from
HIGHLIGHTS
The U1164A consists of one pair (red and black) of fine tip probes. Recommended for with Keysight standard test leads.
The probes are rated at CAT II 300V, 3A.
Compatible with test leads shipped together with Keysight U1210, U1240B, U1250, U1270 series of handheld clamp meter and multimeter.
Interested in a U1164A?
Featured Resources for U1164A Fine Tip Test Probes
Want help or have questions?