Highlights

Accelerate EMC Compliance Testing

Keysight's N9048B PXE is a standards-compliant EMI test receiver equipped with an RF pre-selector and LNA designs. Shorten your overall test time and easily perform gapless signal capture and analysis with real-time scan (RTS) capabilities.

 

  • Frequency range of 1 Hz – 44 GHz 
  • Fully CISPR 16-1-1:2019, MIL-STD-461G, ANSI C63.2, and FCC compliant
  • Sensitivity and dynamic range 
  • Time domain scan (TDS) significantly reduces overall test time
  • Intuitive multi-touch user interface and PXE software
  • X-Series upgradability to meet present and future test needs

Test EMI with Confidence

Keysight N9048B is a high-performance EMI receiver and diagnostic signal analyzer built on an upgradeable platform. Get the accuracy, repeatability, and reliability you need to test with confidence.

  • Select from wider analysis bandwidth options
  • Maximize measurement sensitivity with the built-in pre-amplifier
  • Gain leverage with the multi-touch user interface and EMC measurement application software
  • Use real-time scan (RTS) for gapless signal capture and analysis in up to 350 MHz bandwidth, simultaneously viewing frequency domain, time domain, and spectrogram
N9048B PXE EMI Test Receiver

Key Specifications

Frequency
44 GHz
DANL @1 GHz
-167 dBm
Maximum Analysis Bandwidth
40 MHz
Maximum Real Time Bandwidth
350 MHz
Phase Noise @1 GHz (10 kHz offset)
-114 dBc/Hz
Type
EMI Test Receiver
Frequency
DANL @1 GHz
Maximum Analysis Bandwidth
Maximum Real Time Bandwidth
Phase Noise @1 GHz (10 kHz offset)
Type
44 GHz
-167 dBm
40 MHz
350 MHz
-114 dBc/Hz
EMI Test Receiver
View More

Standard Configurations For N9048B PXE EMI Test Receiver

PXE EMI Test Receiver Keysight

Interested in a N9048B?

Learn About the EMI Solution Using Accelerated Time Domain Scan

Introducing Accelerated Time Domain Scan

Compliance Measurement

Prescan

Noise Mitigation

Featured Resources For N9048B PXE EMI Test Receiver

Want help or have questions?

India