Highlights

  • Low-cost, 4-slot PXI controller module
  • Intel Quad-Core i3-8100H 3.0GHz
  • Front removable 256 GB solid state drive
  • Up to 32 GB RAM memory
  • Gen 3 PCIe®, 4- or 2-link (up to x24) configuration providing up to 15 GB/s max data bandwidth from CPU to PXIe backplane
  • Front panel connections: four USB 2.0, two USB 3.0, two LAN (10/100/1000), and one GPIB

This low-cost, four-slot PXIe embedded PC controller module offers Gen 3 performance and a Windows 10 operating system. It is designed for mid-performance systems and is also well-suited for secure environments due to its front panel, removable solid state drive. The embedded controller is built upon a low-power Intel i3 processor with 4-threads supported through 4 cores. It is an excellent choice for single-chassis, lower-cost applications which still require a quad-core processor. Memory options up to a total of 32 GB, dual DisplayPort, USB, LAN, and GPIB connections, and removable SSD on the front panel are a few of the valuable features this controller has to offer.

Key Specifications

Bandwidth
16 GB/s
Connectivity
GPIB
LAN
USB
Form Factor
PXIe Module
Height
3U
Height
3U
Memory
32 Gb RAM
Bandwidth
Connectivity
Form Factor
Height
Height
Memory
16 GB/s
GPIB
LAN
USB
PXIe Module
3U
3U
32 Gb RAM
View More
Bandwidth:
16 GB/s
Connectivity:
GPIB
LAN
USB
Form Factor:
PXIe Module
Height:
3U
Height:
3U
Memory:
32 Gb RAM
Module Type:
Embedded Controller
Platform:
PXIe
Storage:
Removable 256 GB solid state drive
Type:
Controller
M9035A PXIe Embedded Controller

Interested in a M9035A?

Want help or have questions?