What are you looking for?
EL33133A DC Electronic Load, Single-Input: 150V, 40A, 250W
250 W Basic Single Input Bench Electronic Load
Starting from
The Keysight EL33133A bench DC electronic load provides a single input and a built-in data logger. Provide static or dynamic load test up to 40 A and 150 V. Display results in a meter view or over time using the built-in data logger.
HIGHLIGHTS
Input Rating
0-150 V, 0-40 A, 250W
Operating Modes
Constant Current, Constant Voltage, Constant Resistance, Constant Power
Constant Current Programming Accuracy ± (% of output + offset)
- Medium, 4 A; 0.05% + 820 µA
- High, 40 A; 0.05% + 7.2 mA
Constant Current Readback Accuracy ± (% of output + offset)
- Medium, 4 A; 0.05% + 820 µA
- High, 40 A; 0.05% + 7.2 mA
Keysight’s EL30000 Series bench electronic loads consist of three models, all with a built-in data logger. The EL33133A basic performance electronic load offers an economical price, a limited range, and a single 40 A, 150 V, and 250 W input. Two performance models offer additional ranges, the EL34143A single input 60 A, 150 V, 350 W, and EL34243A dual input 60A, 150V, 600 W.
Extend the Capabilities of Your Product
Want help or have questions?