What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E5046A PN3 Signal Source Analyzer, 5 MHz to 26 GHz
Compact 5 MHz to 26 GHz signal source analyzer
Starting from
The E5046A is a compact, powerful PN3 signal source analyzer with frequency range from 5 MHz to 26 GHz.
Highlights
Experience the power of the PN3
The Keysight E5046A PN3 signal source analyzer is a fully contained signal source analyzer offering crucial signal source measurement functions up to 26 GHz. With an input power range of -15 to +20 dBm and an analysis range of 0.01 Hz to 100 MHz, this signal source analyzer packs a lot of power into a compact 10 kg unit.
The E5046A PN3 signal source analyzer also provides a variety of use cases, including:
- Measuring the phase and amplitude noise of signal sources
- Evaluating pulsed signals’ phase noise
- Automated testing in production lines
- Analyzing frequency and power transients, modulations, and long-term behavior of signals
- Characterizing additive phase noise of amplifiers, transmitters, and mixers
- Performing time stability analysis of clocks
Extend the Capabilities of Your Product
Want help or have questions?