What are you looking for?
E36104B DC Power Supply, 35 V, 1 A, 35 W
DC Power Supply, 35V, 1A, 35W
Starting from
The Keysight E36104B is an accurate, 35 V, 1 A, 35 W compact power supply for your bench or system.
Highlights
Output Rating : 35 W
- Voltage: 35 V
- Current: 1 A
- Power: 35 W
Programming Accuracy : ±(% of output + offset)
- Voltage: 0.05% + 12 mV
- Current: 0.05% + 0.6 mA
Ripple and Noise (20 Hz to 20 MHz)
- Voltage rms: 1.2 mV
- Voltage peak-to-peak; 20 mV
- Current rms: 400 µA
Readback Accuracy : ±(% of output + offset)
- Voltage: 0.05% + 8 mV
- Current: 0.05% + 0.5 mA
Keysight E36100B Series basic DC power supplies feature a compact size (2U, ¼-rack), a high-contrast OLED display that is viewable from any angle, and modern USB and LAN (LXI Core) connectivity. Use the highly accurate low-current measure feature for demanding measurements. Protect your DUT with built-in overvoltage and overcurrent protection, and count on the built-in overtemperature protection to keep your power supply safe. Get connected to your instrument quickly via the intuitive front-panel interface, a web interface running on a browser, a SCPI or IVI program, Keysight IO Libraries, or a BenchVue app running on your PC or mobile device. Choose the best model for your needs: five models offer up to 5 A or 100 V.
Clean, Reliable Power Supply
- Low, normal mode noise specifications assure quality power for precision circuitry applications enabling you to power your design with confidence
- Accurate voltage/current programming and read back capability provides excellent control to precisely power your device under test
- Protection for your device under test (DUT) includes overvoltage, overcurrent, and overtemperature protection
Convenient Benchtop Capabilities
- USB and LAN (LXI Core)
- BenchVue software support and web interface control
Compact, Intuitive Package
- Save space on your bench, 2U ¼ rack
- Easily view the high contrast OLED display
- Intuitive on-screen menu
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?