BV0028B PathWave BenchVue AC Source Avionics Standard Test Software
Accelerate pre-compliance testing for avionics and military standard requirements
Starting from
Control your AC source and accelerate pre-compliance testing as per the avionics and military-standard requirements at ease.
Highlights
Keysight PathWave BenchVue Avionics Standard Test Software controls your AC source and accelerates pre-compliance testing as per the avionics and military-standard requirements at ease.
- Includes all the features from BV0026B
- Avionics Standard tests for some revisions of DO-160 and MIL-STD-704
- Enables customization of Avionics Standard test parameters
- Creation of customized test lists with different standards and configurations
- Optional data logging while Avionics tests are running
- Report generation for Avionics tests
- Avionics Test lists and configurations can be saved and reloaded when needed
Extend the Capabilities of Your Product
Want help or have questions?