Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
87415A Microwave System Amplifier, 2 GHz to 8 GHz
Compact, reliable gain block performance that offers output power where it is needed – at the test port
Starting from
HIGHLIGHTS
Superior RF performance
- Gain of more than 25dB
- P1dB of more than 23dBm
- Noise figure of less than 13dB (typ)
Connectors Type
- Rf connectors: 2.4mm(f)
Bias Option
- +12V@900mA
- Works with 87421A 25W Power Supply
The Keysight 87415A microwave component amplifier brings compact, reliable gain block performance to systems integrators and microwave designers. With 25 dB minimum gain and over 23 dBm output power from 2 to 8 GHz, this amplifier offers output power where it is needed: at the test port.
Interested in a 87415A?
Featured Resources for 87415A Microwave System Amplifier, 2 GHz to 8 GHz
Want help or have questions?