What are you looking for?
84906L Programmable Attenuator, 40 GHz, 90 dB, 10 dB Steps
Offers a compact, rugged design with attenuator range and exceptionally low insertion loss
Starting from
HIGHLIGHTS
- maximum standing wave ratio (SWR) at 1.3 to 12.4 GHz, 1.7 to 34 GHz, 1.8 to 40 GHz
- maximum RF input power: 1 W (average), 50 W (peak)
- connector type is a choice of 2.4 mm female, 2.4 mm male / female
The Keysight 84906L programmable step attenuator offers coaxial measurements to 40 GHz in a compact, rugged design. It offers repeatability of better than 0.03 dB, greater than five million switching cycles per section, and an attenuation range of 0 to 90 dB in 10 dB steps.
This latest design evolution sets new standards for size and performance. Achieve high attenuation accuracy and low SWR through the use of miniature thin-film attenuation cards composed of high-stability tantalum nitride film of sapphire substrate. The compact size of the unit allows for easy integration into instruments and ATE systems.
To learn more, please visit Keysight's programmable RF step attenuators.
Interested in an 84906L?
Featured Resources for 84906L Programmable Attenuator, 40 GHz, 90 dB, 10 dB steps
Want help or have questions?