HIGHLIGHTS

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

Output Ratings

  • voltage: 0 to 15 V
  • current: 0 to 3 A
  • peak current for up to 7 ms: 5 A

Programming accuracy at 25°C ±5°C (% of setting plus fixed)

  • voltage: 10 mV
  • + current: 1.33 mA

DC Readback Accuracy

  • voltage: 0.03% + 5 mV
  • current (-3 A to + 5 A): 0.2% + 0.5 mA
  • current (-1 A to + 1 A): 0.1% + 0.2 mA
  • current (-20 mA to + 20 mA): 0.1% + 2.5 µA

Transient Response

  • 40 mV drop, <20 µs transient response time

The Keysight Mobile Communications DC Source 663xx series offers several features ideal for testing wireless and battery powered devices. Excellent voltage transient response ensures maximum test-system throughput by minimizing device shutdowns due to significant voltage drops in the test wiring. Built-in advanced measurement system to accurately measure battery current drains when the device operates in different modes, and a Keysight-developed feature that enables cellular telephone manufacturers to detect permanently and intermittently open-sense wire connections.

The Keysight 66321D mobile communications dc source provides fast transient response, exceptional sourcing, output resistance programming, and precision measurement. This product is specially designed for testing next generation digital wireless communications products. The 66321D mobile communications dc source offers a new capability that simulates the internal resistance of a battery or battery pack. Additionally, these high performance models offer improved transient response and stable output operation with either short or long load leads. The 66321D dc source provides all of the capabilities of the 66321B with the addition of a built-in digital voltmeter.

Research and development engineers can characterize current out of the battery and make tradeoffs in design that impact the current drain and battery life by providing data logging (up to 1000 hours), CCDF statistical analysis, and waveform capture when the 66321D is used with the Keysight 14565B software.

Key Specifications

Maximum Voltage Per Output
15 V
Maximum Current per Output
3 A
Maximum Power
45 W
Number of Outputs
1
Type
Mobile Comms
Maximum Voltage Per Output
Maximum Current per Output
Maximum Power
Number of Outputs
Type
15 V
3 A
45 W
1
Mobile Comms
View More
Adjustable Slew Rate:
n/a
Arbitrary Waveform Generation:
No
Battery Emulation:
Yes
DVM:
Yes
Maximum Current per Output:
3 A
Maximum Power:
45 W
Maximum Voltage Per Output:
15 V
Measurement Accuracy:
9.5mV
Noise and Ripple:
6mVpp
Number of Outputs:
1
Output Response Time:
n/a
Programming Accuracy:
17.5mV
Regenerative Power:
No
Type:
Mobile Comms

Standard Configurations

66321D Mobile Comm DC Source with Battery Emulation,

Interested in a 66321D?

Featured Resources for 66321D Mobile Comm DC Source w/ Battery Emulation, DVM

View All Resources

View All Resources

Want help or have questions?