The 53220A 350 MHz universal frequency counter/timer is a two-channel frequency counter with the ability to make frequency, frequency ratio, time interval and pulse width measurements.

Highlights

  • Two 350 MHz input channels, plus optional third channel (6 GHz or 15 GHz)
  • 12 digits/second resolution, 100 psec time interval resolution
  • LXI-C/LAN, USB, GPIB
  • Built-in math analysis and color, graphical display (trend and histogram)
  • Optional: Lithium Ion Battery
  • BenchVue software makes it simple to connect, control instruments, and automate test sequences

The 53220A 350 MHz universal frequency counter/timer is a two-channel frequency counter with the ability to make all the frequency and time interval measurements you depend on. An optional microwave channel can be added to measure 6 or 15 GHz.

53200 Series RF & Universal Frequency Counter/Timers Overview

Get Started With the 53220A 350 MHz Universal Frequency Counter/Timer

Extend the Capabilities of Your Product

Want help or have questions?