Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
11857B Test Port Cables, Type-N, 75 Ohms
Includes two precision 61-cm cables phase-matched two degrees at 1.3 GHz
Starting from
HIGHLIGHTS
The Keysight 11857B test port cables include two precision 61 cm (24 in) cables phase-matched two degrees at 1.3 GHz. One cable has 75 ohm type-N male connectors on both ends; the other has one type-N male and one type-N female connector. Keysight Option B24 deletes the phase requirement between cables in the set.
Interested in a 11857B?
Featured Resources for 11857B Test Port Cables, Type-N, 75 Ohms
Want help or have questions?