Options

For more details: View Configuration Guide

Functionality

N9914C-010Vector network analyzer time domain 
N9914C-030Remote control capability 
N9914C-208USB power sensor measurements versus frequency 
N9914C-209Extended range transmission analysis (ERTA) 
N9914C-210Vector network analyzer transmission/reflection 
N9914C-211Vector network analyzer full 2-port S-parameters 
N9914C-2121-port mixed-mode S-parameters 
N9914C-215TDR cable measurements 
N9914C-233Spectrum analyzer 
N9914C-235Pre-amplifier 
N9914C-236Interference analyzer and spectrogram 
N9914C-238Spectrum analyzer time gating 
N9914C-302USB power sensor support 
N9914C-307GPS receiver 
N9914C-308Vector voltmeter 
N9914C-309DC bias variable-voltage source 
N9914C-310Built-in power meter 
N9914C-312Channel scanner 
N9914C-330Pulse measurements 
N9914C-350Real-time spectrum analyzer (RTSA) 
N9914C-351I/Q analyzer 
N9914C-352Indoor and outdoor mapping 
N9914C-353IQ streaming 
N9914C-355Analog demodulation 
N9914C-356Noise figure measurements 
N9914C-358EMF measurements 
N9914C-361EMI measurements 
N9914C-366Interference finder (manual mode) 
N9914C-370Over the air LTE FDD measurements 
N9914C-371Over the air LTE TDD measurements 
N9914C-378Over-the-air (OTA) 5G NR measurements 
N9914C-390Directional Finding - TDOA Node Support 
N9914C-391Directional Finding - Angle of Arrival (AoA) 

Functionality

N9914C-1A7Calibration + Uncertainties + Guardbanding (Not Accredited) 
N9914C-UK6Commercial calibration certificate with test data 

Bandwidth

N9914C-B04Bandwidth, 40 MHz 
N9914C-B10Bandwidth, 100 MHz 

Services and Software Licenses Services

For more details: View Configuration Guide

KeysightCare is available for this product. Learn More

KeysightCare Service Plan OC.

R-55D-001-5ZUKeysightCare Technical Support - Upgrade to 5 years 

Calibration service plan

R-50C-011-3Calibration Plan - Return to Keysight - 3 years 
R-50C-011-5Calibration Plan - Return to Keysight - 5 years 
India