What are you looking for?
33500 Series Firmware
Keysight Technologies is pleased to offer free downloadable firmware updates containing enhanced features and bug fixes for your 33500 Series Waveform Generators. Using the Keysight Firmware Update Utility, updates to the 33500 Series Waveform Generators are available through the instrument’s LAN, GPIB, and USB IO ports, or front panel USB ‘host’ port.
Release Date | Version | Version Description |
---|---|---|
2023-06-12 | 5.03 | Fixed the LAN hub incompatibility issue. |
Release Date | Version |
---|---|
2023-06-12 | 5.03 |
Version Description |
---|
Fixed the LAN hub incompatibility issue. |
How to Download
- Click the Download button.
- Save the firmware file to your computer and note the directory where the file is saved. Firmware updates installed over the LAN, GPIB, or USB interface are files with .upd extensions.
- Unzip the file to access the .upd file. For updates using a front panel USB drive, the utility extracts the required files from the (unzipped) .upd file.
- If not currently installed, download and install the Firmware Update Utility.
How to Install
From the utility directory or Start menu, start the utility (FWUpdate.exe). The utility will prompt you for the location of the .upd file. Follow the additional prompts to complete the installation.
If updating from the LAN, USB, or GPIB interface the instrument address is required. With the instrument turned on, pressing Help – About displays the addresses.
The update may take several seconds to complete and will reboot the instrument. After the update is complete, exit the utility.
It is not necessary to re-calibrate the instrument following a firmware-update; however, the instrument may need to be re-secured if it was unsecured to perform the update.
Licensing
- Does Not Require a License
Supporting Documentation
Add-On Software / Utilities
Installs on: Instrument
Operating System
- Windows 7
- Windows Vista
- Windows XP
- Windows 10
Prerequisites
NOTICE: Downgrading the 335xx Firmware
Before downgrading to a ‘Previous’ firmware revision, note the firmware revision currently installed (Shift-Help-About).
Firmware revision 5.02-1.19 and below can be downgraded to any previous (posted) revision.
Firmware revision 5.02-3.15 and revisions above that can only be downgraded to firmware version 5.02.
Supported Instruments
- 33509B,33510B,33511B,33512B,33519B,33520B,33521B,33522B,33521A,33522A
The following improvement has been made in firmware release 5.02:
-
Updated the ACCL version to improve memory leak.
How to Download
- Click the Download button.
- Save the firmware file to your computer and note the directory where the file is saved. Firmware updates installed over the LAN, GPIB, or USB interface are files with .upd extensions.
- Unzip the file to access the .upd file. For updates using a front panel USB drive, the utility extracts the required files from the (unzipped) .upd file.
- If not currently installed, download and install the Firmware Update Utility.
How to Install
From the utility directory or Start menu, start the utility (FWUpdate.exe). The utility will prompt you for the location of the .upd file. Follow the additional prompts to complete the installation.
If updating from the LAN, USB, or GPIB interface the instrument address is required. With the instrument turned on, pressing Help – About displays the addresses.
The update may take several seconds to complete and will reboot the instrument. After the update is complete, exit the utility.
It is not necessary to re-calibrate the instrument following a firmware-update; however, the instrument may need to be re-secured if it was unsecured to perform the update.
Licensing
- Does Not Require a License
Add-On Software / Utilities
Installs on: Instrument
Operating System
- Windows 7
- Windows Vista
- Windows XP
- Windows 10
Prerequisites
NOTICE: Downgrading the 335xx Firmware
Before downgrading to a ‘Previous’ firmware revision, note the firmware revision currently installed (Shift-Help-About).
Firmware revision 5.02-1.19 and below can be downgraded to any previous (posted) revision.
Firmware revision 5.02-3.15 and revisions above that can only be downgraded to firmware version 5.02.
Supported Instruments
- 33509B,33510B,33511B,33512B,33519B,33520B,33521B,33522B,33521A,33522A
For this release, update the Current Version Tab for all 33500B models as shown:
The following changes have been made in firmware release 5.00:
- Option IQP is now standard on the 33512B and 33522B. Upgrading these units to 5.0 without Option IQP previously installed will show the option as ‘Included’ in the System → Help → About window. Upgrading these units to 5.0 with Option IQP previously installed will continue to show ‘IQP’ as “Licensed”. There is no change in functionality. All other licensed options must be purchased.
- Adds HTML5 emulation for additional instrument control options from the WebUI (user interface) for all 33500B series waveform generators. Selecting ‘Control Instrument’ on the WebUI enables selection of the control options.
How to Download
- Click the Download button.
- Save the firmware file to your computer and note the directory where the file is saved. Firmware updates installed over the LAN, GPIB, or USB interface are files with .upd extensions.
- Unzip the file to access the .upd file. For updates using a front panel USB drive, the utility extracts the required files from the (unzipped) .upd file.
- If not currently installed, download and install the Firmware Update Utility.
How to Install
From the utility directory or Start menu, start the utility (FWUpdate.exe). The utility will prompt you for the location of the .upd file. Follow the additional prompts to complete the installation.
If updating from the LAN, USB, or GPIB interface the instrument address is required. With the instrument turned on, pressing Help – About displays the addresses.
The update may take several seconds to complete and will reboot the instrument. After the update is complete, exit the utility.
It is not necessary to re-calibrate the instrument following a firmware-update; however, the instrument may need to be re-secured if it was unsecured to perform the update.
Licensing
- Does Not Require a License
Add-On Software / Utilities
Installs on: Instrument
Operating System
- Windows 7
- Windows Vista
- Windows XP
- Windows 10
Prerequisites
- Information Not Available
Supported Instruments
- 33509B,33510B,33511B,33512B,33519B,33520B,33521B,33522B,33521A,33522A
The following improvements have been made in firmware release 4.00:
• Sweep functionality has been changed. The return-phase (if one is programmed) operates in the same type/spacing as sweep-phase.
• Sweep marker defect has been fixed. In previous revision, the sweep sync output did not work in “marker” mode if the sweep was a down-sweep.
• Sweep-type state recall defect has been fixed. The defect occurred because the front-panel instrument model differs from the SCPI/ remote programming model.
• Changes has been made in how limits are applied and when they are reported to the user. Minor improvements on the attempts to detect unreachable frequency/time combinations and respond by forcing the time settings to reachable values.
How to Download
- Click the Download button.
- Save the firmware file to your computer and note the directory where the file is saved. Firmware updates installed over the LAN, GPIB, or USB interface are files with .upd extensions.
- Unzip the file to access the .upd file. For updates using a front panel USB drive, the utility extracts the required files from the (unzipped) .upd file.
- If not currently installed, download and install the Firmware Update Utility.
How to Install
From the utility directory or Start menu, start the utility (FWUpdate.exe). The utility will prompt you for the location of the .upd file. Follow the additional prompts to complete the installation.
If updating from the LAN, USB, or GPIB interface the instrument address is required. With the instrument turned on, pressing Help – About displays the addresses.
The update may take several seconds to complete and will reboot the instrument. After the update is complete, exit the utility.
It is not necessary to re-calibrate the instrument following a firmware-update; however, the instrument may need to be re-secured if it was unsecured to perform the update.
Licensing
- Does Not Require a License
Add-On Software / Utilities
Installs on: Instrument
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Prior to updating the firmware, 33500 Series Waveform Generators with Security Option SEC must have the security feature unlocked. To unlock instrument security, press:
System − Test/Admin – Security – Secure Code
and enter the security code. The security feature can also be unlocked using the command:
CALibration:SECurity:STATe OFF, security_code
The factory-set security code is 'AT33500' For additional security this code may have been changed from its factory setting.
Supported Instruments
- 33509B,33510B,33511B,33512B,33519B,33520B,33521B,33522B,33521A,33522A
The following improvements have been made in firmware release 3.05:
• Log Sweep has been fixed to allow for low start and stop frequencies. Impossible log sweep combinations now detected and a “Settings Conflict” error is generated
• Linear Sweep has been fixed to allow for very small frequency spans (less than 0.1 Hz) with long sweep times (greater than 100 seconds). Impossible linear sweep combinations now detected and a “Settings Conflict” error is generated.
• Reduced brief transient voltage when power is turned off
• Faster power-up
• Proper knob operation when editing arbitrary waveforms from the front panel
• Corrects burst setup for triangle waveforms
• Allows more frequency resolution to be visible on the front panel in List Mode
• Allows more Phase Offset resolution on the front panel (increased from 0.1 degree to 0.001 degrees)
How to Download
- Click the Download button.
- Save the firmware file to your computer and note the directory where the file is saved. Firmware updates installed over the LAN, GPIB, or USB interface are files with .upd extensions.
- Unzip the file to access the .upd file. For updates using a front panel USB drive, the utility extracts the required files from the (unzipped) .upd file.
- If not currently installed, download and install the Firmware Update Utility.
How to Install
From the utility directory or Start menu, start the utility (FWUpdate.exe). The utility will prompt you for the location of the .upd file. Follow the additional prompts to complete the installation.
If updating from the LAN, USB, or GPIB interface the instrument address is required. With the instrument turned on, pressing Help – About displays the addresses.
The update may take several seconds to complete and will reboot the instrument. After the update is complete, exit the utility.
It is not necessary to re-calibrate the instrument following a firmware-update; however, the instrument may need to be re-secured if it was unsecured to perform the update.
Licensing
- Does Not Require a License
Add-On Software / Utilities
Installs on: Instrument
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Prior to updating the firmware, 33500 Series Waveform Generators with Security Option SEC must have the security feature unlocked. To unlock instrument security, press:
System − Test/Admin – Security – Secure Code
and enter the security code. The security feature can also be unlocked using the command:
CALibration:SECurity:STATe OFF, security_code
The factory-set security code is 'AT33500'.
For additional security this code may have been changed from its factory setting.
Supported Instruments
- 33509B, 33510B, 33511B, 33512B, 33519B, 33520B, 33521B, 33522B, 33521A, 33522A
The following improvements have been made in firmware release 3.03:
- You can now use more than one character when setting the Cal Password
- You can now use more than one character while naming a file
- Improved behavior when performing a state recall of a BURST waveform
- Instrument now allows loading over 1000 arb segments into volatile memory
- Improved sweep behavior of an IQ arb
- Improved error checking when saving large arb files
- TRIG:COUNT:DEF now functions properly
- TIMER MIN/MAX/DEF now functions properly
- FM frequency functions properly when modulating arb waveforms
- Improved behavior of the Burst function while using Pulse waveforms
- Improved the behavior SYNC output during a state recall
How to Download
- Click the Download button and select the file of interest.
- Save the file to your computer and note the directory where the file is saved. A firmware update installed over the LAN, GPIB, or USB interface is a file with a .upd extension.
- Unzip the file to access the .upd file. For updates using a front panel USB drive, the utility extracts the required files from the (unzipped) .upd file.
How to Install
- 1From the utility directory or Start menu, start the utility (FWUpdate.exe). The utility will prompt you for the location of the .upd file. Follow the additional prompts to complete the installation.
- The update may take several seconds to complete and will reboot the instrument. After the update is complete, exit the utility.
- It is not necessary to re-calibrate the instrument following a firmware-update; however, the instrument may need to be re-secured if it was unsecured to perform the update.
Licensing
- Does Not Require a License
Add-On Software / Utilities
Installs on: Instrument
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Prior to updating the firmware, 33500 Series Waveform Generators with Security Option SEC must have the security feature unlocked. To unlock instrument security, press:
System − Test/Admin – Security – Secure Code
and enter the security code. The security feature can also be unlocked using the command:
CALibration:SECurity:STATe OFF, security_code
The factory-set security code is 'AT33500' For additional security this code may have been changed from its factory setting.
Supported Instruments
- 33509B,33510B,33511B,33512B,33519B,33520B,33521B,33522B
The following improvements have been made in firmware release 2.09:
Modifications to front-panel and SCPI operation:
- You can now set phase in degrees, radians, or time. Simply change the default units from the Units menu (front panel) or with the UNIT:ANGLe command. You can also select the unit when setting the phase via the front panel or remote interface.
- New SCPI commands allow control over the appearance and content of the front panel display:
Command | Specifies |
---|---|
DISPlay:VIEW {STANdard|TEXT|GRAPh|DUAL} | Screen layout |
DISPlay:FOCUS {CH1|CH2} | Selected channel on 2-channel instrument |
DISPlay:UNIT:RATE {FREQuency|PERiod} | Rate units for sine, square, ramp, pulse, and triangle waves |
DISPlay:UNIT:ARBRate {SRATe|FREQuency|PERiod} | Rate units for arbitrary waveforms |
DISPlay:UNIT:VOLT {AMPLitudeoffset|HIGHlow} | Method for specifying voltage range |
DISPlay:UNIT:SWEep {STARtstop|CENTerspan} | Method for specifying sweep frequency range |
DISPlay:UNIT:PULse {WIDTh|DUTy} | Method for specifying pulse duration |
- You can disable front-panel key clicks via SYSTem:CLICk:STATe {OFF|ON} or the User Settings menu.
- Combine is no longer available when using a DC signal. You should use offset instead.
- The screensaver now dims the front panel display instead of turning it off.
Defects in existing instrument behavior have been corrected:
- Output trigger now functions correctly when the state is turned on or off.
- Frequency modulation of a square wave now allows the correct frequency deviation.
- Various minor defects for tracking mode have been fixed.
- The digit resolution is now correct when you use SCPI to set rms voltage.
- The *OPC? query now correctly determines the end of an NCYCLE burst of an arbitrary waveform.
- The signal distortion issue that occurred at various voltage ranges with an offset applied has been fixed.
- The instrument no longer displays ERR when resetting to defaults or during self-test.
- Amplitude modulation now functions properly with a depth set above 100%.
- When turning the output off, the signal no longer leaks to the BNC connectors.
- Copying a read-only file now produces a writable file.
- Trigger resolution is no longer truncated at five digits.
- Changing parameters on a bursted pulse with non-zero offset no longer produces a very short, unwanted pulse in Pulse Width mode. This pulse is still produced in Duty Cycle mode.
How to Download
Click the Download button and select the file of interest
How to Install
Licensing
- Does Not Require a License
Add-On Software / Utilities
Installs on: Instrument
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
- Information Not Available
Supported Instruments
- 33521A, 33522A, 33509B, 33510B, 33511B, 33512B, 33519B, 33520B, 33521B, and 33522B
The following improvements have been made in firmware release 2.03:
- You can now easily synchronize arbitrary waveforms and sequences on two-channel instruments. Simply load arbitrary waveforms on both channels and use [Parameters] > More > Sync Arbs (front panel) or FUNCtion:ARBitrary:SYNChronize (SCPI). This stops both waveforms and simultaneously re-starts them at sample 1 and at whatever sample rates they happen to be set.
- In cases where the instrument is set to power up in the last (previous) configuration, a 10 Vpp ramp is now restored with the correct amplitude (was previously restored incorrectly to 8 Vpp).
- Instrument state files now store and recall the PRBS bit rate parameter correctly.
-
The built-in instrument help now supports Russian help text. To configure this, press:
[System] > System Setup > User Settings > Help Lang > More > Russian - Instruments with static IP addresses no longer become unresponsive via the LAN.
- When restoring a state with power-on "last" or SCPI *RCL on a two-channel instrument, the phase relationship (if any) between the channels and the tracking mode (if any) are restored correctly.
- Updating firmware via the front panel and USB drive now requires unsecuring the instrument.
- On a two-channel instrument with GPIB, the front panel now displays the GPIB address correctly when the display is focused on channel 2.
- On 20 MHz models (33509B, 33510B, 33511B, 33512B), the maximum sample rate is now 160 MSa/s.
- An incorrect error message regarding modulating with a dual arbitrary waveform as the modulation shape has been removed.
How to Download
Click the Download button and select the file of interest
How to Install
Licensing
- Does Not Require a License
Add-On Software / Utilities
Installs on: Instrument
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
None
Supported Instruments
- 33521A, 33522A, 33509B, 33510B, 33511B, 33512B, 33519B, 33520B, 33521B, and 33522B
To install firmware revision 1.14, your 33521A or 33522A must be connected to your local area network (LAN). If your instrument is not connected, see the 33500 Series User's Guide for instructions.
- Power up the instrument on the LAN. Press the System > Help > About softkey sequence and record the instrument's LAN address.
- Press System > Inst Setup > Calibrate, and if the title shows Calibration Locked, enter the security code with the knob and arrow keys and press Unlock Cal. The default calibration password is AT33520A. If the title does not show Calibration Locked, you do not need to take any particular action. You can also unlock calibration security by sending the command: CALibration:SECurity:STATe OFF,AT33520A.
- Locate 3352xA Firmware Update Utility Type 2 in the Documents & Downloads section at the bottom of this page. Download and install this onto your computer.
- Locate 3352xA Firmware Revision 1.14 in the Documents & Downloads section at the bottom of this page. Download this file to your computer and unzip it, making note of where you store the file.
-
Open the Firmware Update Utility on your computer:
Start > All Programs > Keysight > Firmware Update Utility Type 2 > FirmwareUpdateUtilityType2.exe - Click Next.
-
Click Browse and browse to the firmware update file (Agt3352xA_rev_1_14.upd) that you saved in step 4. Highlight the file and select Open. It will take several seconds for the utility to read the file; wait until this message appears in the "Description" field:
Keysight 33521A/33522A Rev 1.14
NOTE: Front panel will go dark for
about 30 seconds on first reboot. - Click Next.
- Enter the IP address from Step 2 into the IP address field and click Update.
- The utility verifies the connection to the LAN and the model number of the specified instrument. It then displays a confirmation dialog; click Yes to continue.
- When a final information dialog summarizing the update will appears, press OK.
- This update will take several minutes, and it will cause a reboot, during which the instrument front panel may go "dark" for about 30 seconds as new front panel firmware is installed. DO NOT cycle or interrupt power to the 3352xA during the update process.
- Click OK when the pop-up message appears.
- After this is completed, exit the update utility by pressing Cancel and then Yes.
The update process is now complete. You do not need to re-calibrate the instrument, but you may want to re-secure the instrument with the command CALibration:SECurity:STATe ON,AT33520A. Of course, you may choose a non-default password.
How to Download
See Above
How to Install
See Above
Licensing
- Does Not Require a License
Add-On Software / Utilities
Installs on: Instrument
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
See Above
Supported Instruments
- 33521A, 33522A