This Keysight Intuilink software supports EPM E4418B, E4419B Power Meters.

IntuiLink is a free connectivity software solution that links test and measurement instrument data to PC applications. So now you can easily download power measurements, via the GPIB, to a spreadsheet for logging and presentation of data, in affect a power versus time strip-chart. Intuilink is supplied with every EPM series power meter on a CD-ROM. 

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2002-04-10 1.0 Supported Models: E4418B, E4419B
Release Date Version
2002-04-10 1.0
Version Description
Supported Models: E4418B, E4419B

How to Download

  • See Documentation

How to Install

  • See Documentation

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 2000
  • Windows Me
  • Windows NT
  • Windows 95/98

Prerequisites

  • See Documentation

Supported Instruments

  • E4418B, E4419B
No previous versions available
SHOW MORE